(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Basket Transfer Chain Conveyor
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Drive/Actuation

Chain conveyor with motor that doesn't disengage.
Transport of baskets containing workpieces using a chain conveyor.
The tension can be adjusted by drilling a tapped hole in the tension shaft, inserting a screw, and pulling the screw.
Basket Transfer Chain Conveyor
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Deep Groove Ball Bearing C-SE6905ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring Material: Stainless steel
Basic dynamic load rating (N): 3332
Allowable rotational speed (RPM): 8000
4 ₹ 137.70/Piece
Parallel Key C-KES5-25 Shape: Parallel key (rounded on both ends)
Width (mm): 5
Total length (mm): 25
Material: Steel
3 ₹ 106.21/Piece
Disc Spring E-SRBN25A Material: Steel
Outer diameter D(φ): 25
Total deflection amount h(mm): 0.7
4 ₹ 1810/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.