(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
| No. | Component | Economy Type Number | Specification | Quantity | Unit Price |
|---|---|---|---|---|---|
| ① | Deep Groove Ball Bearing | C-SEFL698ZZ | Precision (JIS): Grade 0 Shield material/shape: Double-sealed type Inner/outer ring Material: Stainless steel Basic dynamic load rating (N): 1131 Allowable rotational speed (RPM): 8000 |
4 | ₹ 118/Piece |
| ② | Oilless Bushing | C-MUBZU15-12 | Inner diameter d(φ): 15 Total length L(mm): 12 Material: Brass Operating temperature range (°C): -40 to 150 |
2 | ₹ 486.20/Piece |