(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
No. | Component | Economy Type Number | Specification | Quantity | Unit Price |
---|---|---|---|---|---|
① | Index Plunger | C-PXYKN12L | Lock mechanism: Rest position type Main body material: Steel Tip material: Steel Stroke S(mm): 10 |
2 | ₹ 661/Piece |
② | Set Screw | E-GMSSFS5-16 | Screw nominal (M): 5 Length L(mm): 16 Material: Stainless steel RoHS10 compliant |
2 | ₹ 10/Piece |
③ | Low Head Hex Socket Bolt | E-GCBSST4-10 | Screw nominal (M): 4 Length L(mm): 10 Material: Stainless steel RoHS10 compliant |
10 | ₹ 4/Piece |
④ | Handle | C-NUWANS10-80-27 | Mounting pitch L(mm): 80 Material: Stainless steel Surface treatment: Buff polishing |
2 | ₹ 164/Piece |