(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
| No. | Component | Economy Type Number | Specification | Quantity | Unit Price |
|---|---|---|---|---|---|
| ① | Toggle Clamp | C-LD-201HB | Clamp bolt size: M5 Material: Steel (body), Steel (bolt) Clamping pressure (N): 400 |
1 | ₹ 227/Piece |
| ② | Set Screw | E-GMSSU5-8 | Screw nominal (M): 5 Length L(mm): 8 Material: Stainless steel RoHS10 compliant |
2 | ₹ 67.50/Piece |
| ③ | Toggle Clamp | C-LD-201A | Clamp bolt size: M4 Material: Nylon (body), Nylon (bolt) Clamping pressure (N): 264 |
2 | ₹ 118/Piece |