(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

One-Touch Mechanism for Changing Work Height Difference
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Positioning/Clamp Settings

Easy to adjust manually.
Manually adjust height differences to clamp resin workpieces of various types.
Vertical shafts have grooves at different heights; positions are set by horizontal pins placed perpendicular to the shaft in these grooves.
To change height, press the horizontal pin and release the vertical shaft.
One-Touch Mechanism for Changing Work Height Difference
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Toggle Clamp C-LD-201HB Clamp bolt size: M5
Material: Steel (body), Steel + rubber pad (bolt)
Clamping pressure (N): 360
1 ₹ 227/Piece
Oilless Bushing C-MUBZ8-10 Inner diameter d(φ): 8
Total length L(mm): 10
Material: Brass
Operating temperature range (°C): -40 to 150
4 ₹ 150/Piece
Oilless Bushing C-MUBZ12-12 Inner diameter d(φ): 12
Total length L(mm): 12
Material: Brass
Operating temperature range (°C): -40 to 150
2 ₹ 200/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.
whatsapp-qr whatsapp-icon