(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Please Note: MISUMI India offices and warehouses will remain closed on 14th January on the occasion of Makar Sankranti and Pongal.

Swing Clamp
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Positioning/Clamp Drive/Actuation Processing

Rotate to clamp the workpiece.
Rotate the workpiece, clean dust from its surface, place it on the turntable, then rotate and lower the arm to clamp the workpiece.
Ensure the clamp arm swivels 45° to avoid interference when setting the workpiece.
Swing Clamp
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Deep Groove Ball Bearing C-E6206ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring Material: Steel
Basic dynamic load rating (N): 13650
Allowable rotational speed (RPM): 8000
2 ₹ 159/Piece
Rod End Bearing E-GYN10A Main body material: Steel
Connection screw M: M10×1.25
Connection screw direction: Right-hand thread
1 ₹ 297/Piece
Cam Follower C-CFUA6-16 Screw part nominal (M)(mm): M6×1.0
Material: Carbon steel
Fastening method: With hexagonal hole in head
Basic load rating Cr(dynamic)(kN): 3.3
Allowable rotational speed (rpm): 14000
2 ₹ 656/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.
whatsapp-qr whatsapp-icon