(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
| No. | Component | Economy Type Number | Specification | Quantity | Unit Price |
|---|---|---|---|---|---|
| ① | Coupling | E-LMCPW26-8-8 | Outer diameter A(φ): 26 Allowable torque(Nm): 2 Allowable eccentricity(mm): 0.15 Maximum rotational speed(r/min): 10000 |
1 | ₹ 1488/Piece |
| ② | Post for Extension Spring | C-BSPO6-25 | Post diameter D(φ): 6 Total Length L(mm): 25 Material: Steel Surface treatment: Chromate bright finish |
1 | ₹ 212/Piece |
| ③ | Angular Ball Bearing | E-B7000-DB | Precision (JIS): Grade 5 Inner/outer ring material: Steel Inner/outer ring Material: Steel Basic dynamic load rating (N): 8100 Allowable rotational speed (RPM): 270000 |
1 | ₹ 672/Piece |
| ④ | Deep Groove Ball Bearing | C-E6000ZZ | Precision (JIS): Grade 0 Shield material/shape: Double-sealed type Inner/outer ring Material: Steel Basic dynamic load rating (N): 3190 Allowable rotational speed (RPM): 8000 |
1 | ₹ 35/Piece |
| ⑥ | Deep Groove Ball Bearing | C-EFL688ZZ | Precision (JIS): Grade 0 Shield material/shape: Double-sealed type Inner/outer ring Material: Steel Basic dynamic load rating (N): 1127 Allowable rotational speed (RPM): 25000 |
4 | ₹ 87/Piece |
| ⑦ | Deep Groove Ball Bearing | C-EFL696ZZ | Precision (JIS): Grade 0 Shield material/shape: Double-sealed type Inner/outer ring Material: Steel Basic dynamic load rating (N): 945 Allowable rotational speed (RPM): 28000 |
2 | ₹ 87/Piece |