(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Automatic width Conversion Mechanism
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Positioning/Clamp Drive/Actuation Settings

Easily adjustable using coupling.
Automatically adjusts the guide width for transported workpieces when settings are changed.
By connecting right-hand and left-hand screws with a coupling, adjusting one feed screw allows guide width adjustment without changing the center reference.
For compact structures with short strokes, the right-hand screw, left-hand screw, block, and motor can be adjusted as a single unit to align positions.
Connecting right-hand and left-hand screws with a coupling allows for easy fine-tuning of the guide position.
Automatic width Conversion Mechanism
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Linear Bushing - Straight C-LMUF-N12 Inner circle diameter dr(φ) : 12
Total Length L(mm): 30
Outer tube material: Iron
Outer tube surface treatment: None
4 ₹ 307.07/Piece
30° Trapezoidal Nut Support Unit C-MRWZ12 Type: Fixed side
Support shaft diameter(φ): 12
Material: Steel
Surface treatment: Black oxide coating
2 ₹ 1,755/Piece
30° Trapezoidal Nut Support Unit C-MDUZ12 Type: Support side
Support shaft diameter(φ): 12
Material: Steel
Surface treatment: Black oxide coating
2 ₹ 863/Piece
Coupling GSACL32-12-12 Outer diameter A(φ): 32
Allowable torque(Nm): 4
Allowable eccentricity(mm): 0.15
Maximum rotational speed(r/min): 10000
1 ₹ 2,395.58/Piece
30° Trapezoidal Nut C-MTSFRC16 Screw nominal diameter D(φ): 16
Pitch(mm):3
Material: Copper alloy
Surface treatment: None
1 ₹ 1,367/Piece
Coupling GSACL32-10-12 Outer diameter A(φ): 32
Allowable torque(Nm): 4
Allowable eccentricity(mm): 0.15
Maximum rotational speed(r/min): 10000
1 ₹ 2,365.16/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.
whatsapp-qr whatsapp-icon