(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soldering Jig Corresponding to Work Size Deviation
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Positioning/Clamp Assembly/Processing

" Reliable clamping to accommodate workpiece dimensional variations.
A jig that firmly holds the workpiece without gaps during soldering operations.
Composed of a fixed side on the left and a clamping side on the right; soldering is performed in positions with poor workability.
When selecting a toggle clamp, a lateral type is used for horizontal motion; the clamping force far exceeds the required load, ensuring no issues.
The fixed side (left) holding position is adjusted by the entry and exit of the floating joint at the tip of the toggle clamp.
The clamp plate on the clamping side (right) is in a free state, with a structure that can accommodate workpiece dimensional variations.
Environment/Operability: Manual mechanism with toggle clamps on both sides.
Soldering Jig Corresponding to Work Size Deviation
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Toggle Clamp C-LD-301ASS Clamp bolt size: M4
Material: Stainless steel (body), Stainless steel (bolt)
Clamping pressure (N): 450
2 ₹ 660.36/Piece
Coil Spring C-UL6-20 Outer diameter D(φ): 6
Free length L(mm): 20
Maximum load (N): 7.8
Spring constant (N/mm): 0.98
1 ₹ 119/Piece
Metal Washer E-GPWSSS12-5-1 Outer diameter D(mm): 12
Inner diameter V(mm): 5
Material: Stainless steel
Surface treatment: None
RoHS10 compliant
3 ₹ 13/Piece
Low Head Hex Socket Bolt E-GCBSST4-8 Screw nominal (M): 4
Length L(mm): 8
Material: Stainless steel
RoHS10 compliant
2 ₹ 4/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.