(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Lift and Carry Mechanism Using Eccentric Shaft
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Inspection Drive/Actuation

Precise pitch transfer of cylindrical workpieces.
At the final position, the workpiece moves sequentially from one positioning slot to the next for visual inspection and rejection of defective products.
The precision of movement is affected by the machining accuracy of the workpiece support, so the manufacturing precision of the workpiece support is determined by this method.
Lift and Carry Mechanism Using Eccentric Shaft
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Deep Groove Ball Bearing C-E6001ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring material: Steel
Basic dynamic load rating (N): 3570
Allowable rotational speed (RPM): 8000
4 ₹ 44.20/Piece
Parallel Key C-KEG5-20 Shape: Parallel key (one end rounded)
Width (mm): 5
Total length (mm): 20
Material: Steel
4 ₹ 20/Piece
Idler Bearing Type C-AFBD19-30 Usable belt width (mm): 0.5
Material: Aluminum alloy
Surface treatment: White anodizing
2 ₹ 968.20/Piece
Metal Washer C-WSSA20-5-2 Outer diameter D(mm): 20
Inner diameter V(mm): 5
Material: Steel
Surface treatment: Trivalent chromate bright finish
8 ₹ 27/Piece
Metal Washer C-WSSA16-5-2 Outer diameter D(mm): 16
Inner diameter V(mm): 5
Material: Steel
Surface treatment: Trivalent chromate bright finish
4 ₹ 25/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.
whatsapp-qr whatsapp-icon