(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Polarizing Film Attachment Device for OLED Smartphones
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Assembly/Processing

Attaching polarizing film to OLED for smartphones.
For dust prevention, mechanical parts located above the workpiece are designed with dustproof specifications.
Environment/Operability:
① Place the work on the jig plate.
② Move the jig plate to the film winding device position.
③ Lower the suction unit to the film, then suction the film.
④ Move the suction unit horizontally to the work position.
⑤ Lower the suction unit to the work position, then release the film.
➅ Lower the roller, then raise the suction unit to the work height.
⑦ Move the suction unit horizontally to attach the film to the work.
⑧ Attach the film, then raise the roller.
Polarizing Film Attachment Device for OLED Smartphones
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Coupling C-SCPW21-5-8 Outer diameter A(φ): 21
Allowable torque range (Nm): 0.05~1.00
Allowable eccentricity range (mm): 0.02~0.2
Maximum rotational speed (r/min): 10000
1 ₹ 2595/Piece
Coupling C-SCPW21-6-8 Outer diameter A(φ): 21
Allowable torque range (Nm): 0.05~1.00
Allowable eccentricity range (mm): 0.02~0.2
Maximum rotational speed (r/min): 10000
1 ₹ 2595/Piece
Trim for Aluminum Frame LMUSB8 Series: Groove width 8mm
Length L(mm): 2000
Material: PVC
2 ₹ 121/Piece
Ultra Low Head Bolt C-CBSS4-10 Screw nominal (M): 4
Length L(mm): 10
Material: Steel
4 ₹ 915/Unit
Ultra Low Head Bolt C-CBSS6-20 Screw nominal (M): 6
Length L(mm): 20
Material: Steel
4 ₹ 1260/Unit
Deep Groove Ball Bearing C-E678ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring material: Steel
Basic dynamic load rating (N): 380
Allowable rotational speed (RPM): 28000
2 ₹ 61.20/Piece
Fixed Bearing Nut E-BNR8 Screw nominal (M): M8×1.0
Material: Steel
Surface treatment: Black oxide coating
Screw type: Metric (fine) thread
2 ₹ 1042/Piece
Cam Follower C-CFFA4-12 Screw part nominal (M)(mm): M4×0.7
Material: Carbon steel
Fastening method: With hexagonal hole in head
Basic load rating Cr(dynamic)(kN): 1.64
Allowable rotational speed (rpm): 20720
2 ₹ 553/Piece
Ultra Low Head Bolt C-CBSS5-12 Screw nominal (M): 5
Length L(mm): 12
Material: Steel
8 ₹ 994/Unit
Coupling C-SCPW34-10-14 Outer diameter A(φ): 34
Allowable torque range (Nm): 3.01~5.00
Allowable eccentricity range (mm): 0.02~0.2
Maximum rotational speed (r/min): 10000
1 ₹ 5910/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.
whatsapp-qr whatsapp-icon