(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Sheet Transfer Dancer Roll
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Supply/Discharge Ejection/Accumulation Drive/Actuation

Tension control of sheet rolls
Controls tension via a dancer mechanism in the sheet feed section and maintains constant tension after adjustment.
The dancer stops if the feed and rewind speeds are the same.
Environment/Operability: Used in sheet-type work supply section; sheet rolls are changed manually.
Sheet Transfer Dancer Roll
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Low Head Hex Socket Bolt E-GCBSST3-8 Screw nominal (M): 3
Length L(mm): 8
Material: Stainless steel
RoHS10 compliant
4 ₹ 3/Piece
Deep Groove Ball Bearing C-SE694ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring material: Stainless steel
Basic dynamic load rating (N): 360
Allowable rotational speed (RPM): 8000
10 ₹ 71/Piece
Linear Bushing - Straight C-LMUW5 Inner circle diameter dr(φ): 5
Total length L(mm): 28
Outer tube material: Iron
Outer tube surface treatment: None
2 ₹ 287/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.
whatsapp-qr whatsapp-icon