(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
| No. | Component | Economy Type Number | Specification | Quantity | Unit Price |
|---|---|---|---|---|---|
| ① | Urethane Bearing | C-TMBB3-12 | Inner diameter d(φ): 3 Outer diameter D(φ): 12 Hardness: Shore A90 Material: Steel (bearing), Urethane (surface) |
2 | ₹ 77/Piece |
| ② | Metal Washer | E-GPWSSS5-3-1 | Outer diameter D(mm): 5 Inner diameter V(mm): 3 Material: Stainless steel Surface treatment: None RoHS10 compliant |
2 | ₹ 10/Piece |
| ③ | Miniature Linear Guide | E-SMLG9-95 | Mounting height H(mm): 10 Length L(mm): 95 Rail type: Standard rail Guide rail material: Stainless steel Block material: Stainless steel |
1 | ₹ 2449/Piece |