(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Work Clamp Mechanism
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Positioning/Clamp Drive/Actuation

Space-saving mechanism that clamps and unclamps the workpiece by pressing the cam follower from the horizontal side.
Use a plate spring to clamp the workpiece and a link mechanism to insert and remove the support block on the turntable.
Unclamp by applying the cam follower mounted on the turntable.
Float using a cam follower in the unclamp mechanism.
Work Clamp Mechanism
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Cam Follower C-CFUA3-10 Screw part nominal (M)(mm): M3×0.5
Material: Carbon steel
Fastening method: With hexagonal hole in head
Basic load rating Cr(dynamic)(kN): 0.94
Allowable rotational speed (rpm): 26320
4 ₹ 548/Piece
Oilless Bushing C-MUBZ6-10 Inner diameter d(φ): 6
Total length L(mm): 10
Material: Brass
Operating temperature range (°C): -40 to 150
2 ₹ 164/Piece
Rod End Bearing E-GYN6 Main body material: Steel
Connection screw M: M6×1.0
Connection screw direction: Female thread
1 ₹ 198/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.
whatsapp-qr whatsapp-icon