(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Please Note: MISUMI India offices and warehouses will remain closed on 25th December 2025 and 1st January 2026 on the occasion of Christmas and New Year, respectively. Details

Table Channel Conveying Mechanism
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Drive/Actuation

Tact time reduced by half with a two-tier table.
A mechanism that operates a shuttle on a two-stage table that transfers work, converting rotary motion into linear motion using a motor and timing belt.
By rotating the motor, you can achieve two types of belt travel directions, with a table fixed to each.
Environment/Operability: An automatic mechanism that drives two tables with a single driving mechanism.
Table Channel Conveying Mechanism
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Mechanism for Open-End Timing Belt C-TBCR-S5M250 Belt shape: Belt end fitting
Belt width (mm): 25
Applicable belt type name: S5M
2 ₹ 361/Piece
Timing Belt S5M C-HTBN1350S5M-250 Belt type: S5M
Belt material: Chloroprene rubber
Belt type: Circular tooth super torque
Belt width (mm): 25
Number of teeth: 270
1 ₹ 1286/Piece
Idler S5M C-AHTFW28-S5M250-10 Usable belt width (mm): 25
Material: Aluminum alloy
Surface treatment: White anodizing
1 ₹ 2264/Piece
Deep Groove Ball Bearing C-EFL608ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring material: Steel
Basic dynamic load rating (N): 2345
Allowable rotational speed (RPM): 24000
1 ₹ 87/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.
whatsapp-qr whatsapp-icon