(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
| No. | Component | Economy Type Number | Specification | Quantity | Unit Price |
|---|---|---|---|---|---|
| ① | Deep Groove Ball Bearing | C-E6004ZZ | Precision (JIS): Grade 0 Shield material/shape: Double-sealed type Inner/outer ring material: Steel Basic dynamic load rating (N): 6580 Allowable rotational speed (RPM): 8000 |
2 | ₹ 84.15/Piece |
| ② | Deep Groove Ball Bearing | C-E6001ZZ | Precision (JIS): Grade 0 Shield material/shape: Double-sealed type Inner/outer ring material: Steel Basic dynamic load rating (N): 3570 Allowable rotational speed (RPM): 8000 |
2 | ₹ 44.20/Piece |