(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Cutting Unit
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Supply/Discharge Ejection/Accumulation

1 cylinder 2 operation using cam mechanism
Combining a guide avoidance mechanism using a pusher and cam for cutting, allowing two operations with a single cylinder.
Sequence of operation: ① Cylinder rises ② Cam mechanism shutter opens ③ Work is cut ④ Cylinder returns ⑤ Cam mechanism shutter closes.
A mechanism that links the return guide and pusher, and configures the shutter opening and cutting timing design by the cam mechanism.
Cutting Unit
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Cam Follower C-CFFR8-19 Screw part nominal (M)(mm): M8x1.25
Material: Carbon steel
Fastening method: With screwdriver slot
Basic load rating Cr(dynamic)(kN): 3.5
Allowable rotational speed (rpm): 11000
1 ₹ 454/Piece
Linear Bushing - Square Flange E-LBKM13UU Inner circle diameter dr(φ): 13
Total length L(mm): 32
Outer tube material: Steel
Outer tube surface treatment: Electroless nickel plating
2 ₹ 520/Piece
Shaft Collar C-SCSAW16-12 Inner diameter V(mm): 16
Width (mm): 12
Material: Aluminum
Surface treatment: White anodizing
2 ₹ 313/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.
whatsapp-qr whatsapp-icon