(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
| No. | Component | Economy Type Number | Specification | Quantity | Unit Price |
|---|---|---|---|---|---|
| ① | Trim/Panel | LCPM-500-400-3 | Color: Transparent Length: 500mm Width: 400mm Height: 3mm |
4 | ₹ 2060/Piece |
| ② | Connector | LBJ6-20 | Connection frame: No.6-20 | 40 | ₹ 99/Piece |
| ③ | Adjusting Pad | C-CNFJNS10-100 | Screw part material: Steel Screw length: 100mm Width: 38mm Screw specification: M10 |
4 | ₹ 259/Piece |
| ④ | Angle Bracket | LBSB8-3030 | Frame dimensions: 3030 Cover mounting hole processing addition: None Accessories: None |
20 | ₹ 60/Piece |
| ⑤ | Casters | C-CJWJ100-P | Wheel material: Polypropylene Wheel diameter: 100mm Mounting height: 129.3mm | 4 | ₹ 711/Piece |