(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Simple Transfer Guide Device
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement

A transfer guide mounted on an automatic transfer line to reduce production intervals.
Mainly used in conveyors and roller bars, and widely applied in packaging, medical devices, and logistics industries.
Simple Transfer Guide Device
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Pillar Fixing Clamp C-HLKDE12 Main diameter: Same diameter
Hole diameter: 12mm
4 ₹ 274.73/Piece
Urethane Roller C-RORUA30-50 Urethane hardness: Shore 90 (green)
Outer diameter 30mm
Length: 50mm
40 ₹ 950/Piece
Round Pillar C-PETR12-40 Outer diameter(φ) 12mm
Length: 40mm
4 ₹ 160/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.
whatsapp-qr whatsapp-icon