(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
No. | Component | Economy Type Number | Specification | Quantity | Unit Price |
---|---|---|---|---|---|
① | Index Plunger | C-PMXSB10 | Locking mechanism: Return type Surface treatment: Black oxide treatment Screw outer diameter: M10 |
1 | ₹ 287/Piece |
② | Ball Plunger | C-PFPPN3-20P | Outer diameter: M3 Stroke: 0.6mm |
2 | ₹ 989/Piece |
③ | Toggle Clamp | C-LD-301AM | Horizontal type: 1568N | 2 | ₹ 245/Piece |
④ | Linear Guide | E-GMLG7-55 | Model Number: 7 Length: 55mm |
1 | ₹ 2,368/Piece |