(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Pallet Packing Device
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Move

"A device designed to securely hold workpieces after removal, preventing damage. As the unit descends, only the weight of the workpiece acts on the work inside the pallet, ensuring the contents can be stored without scratching easily."
Pallet Packing Device
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Linear Bushing E-LBK16UU Inscribed circle diameter dr(φ): 16
Total length L(mm): 37
Material: Steel
Type: Flange type
2 ₹ 100/Piece
Proximity Sensor C-2C12-N01 Detection distance L1 (mm): 4.0 mm
Detection head dimensions W (mm): M12X1.0
Output type: NPN (ON)
Power and output specifications: 3-wire
2 ₹ 100/Piece
Linear Shaft E-PSFJW16-90-M8-N8 Shaft diameter D(φ): 12
Length L(mm): 300
Double-ended female thread size: M5
Material: Steel
Surface treatment: Hard chrome plating
2 ₹ 100/Piece
Linear Shaft E-PSFJW20-560-M8-N8 Shaft diameter D(φ): 12
Length L(mm): 300
Double-ended female thread size: M5
Material: Steel
Surface treatment: Hard chrome plating
2 ₹ 100/Piece
Flat Washers C-WSSA30-8-3 Outer diameter D(mm): 8
Inner diameter V(mm): 3
Thickness T(mm): 2
Material: Steel
Surface treatment: Trivalent chromate polishing
2 ₹ 47/Piece
Resin Oli Free Bushing E-MXBZ-0810-10 Inner diameter d(φ): 8
Outer diameter D(φ): 10
Total length L(mm): 10
Material: High-performance polymer
Sales unit: Pack (50 pieces)
4 ₹ 9,158/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.
whatsapp-qr whatsapp-icon