(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Pallet Positioning Mechanism
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Positioning/Clamping Assembly/Processing Driving

A mechanism that determines the position of a pallet by securely fixing it with a clamping structure.
Pallet Positioning Mechanism
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Proximity Sensor C-2C12-N01 Detection distance L1 (mm): 4.0 mm
Detection head dimensions W (mm): M12X1.0
Output type: NPN (ON)
Power and output specifications: 3-wire
1 ₹ 1,886.78/Piece
Flat Washers C-WSSA8-3-2 Outer diameter D(mm): 8
Inner diameter V(mm): 3
Thickness T(mm): 2
Material: Steel
Surface treatment: Trivalent chromate polishing
2 ₹ 17/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.
whatsapp-qr whatsapp-icon