(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
| No. | Component | Economy Type Number | Specification | Quantity | Unit Price |
|---|---|---|---|---|---|
| ① | Proximity Sensor | C-2C12-N01 | Detection distance L1 (mm): 4.0 mm Detection head dimensions W (mm): M12X1.0 Output type: NPN (ON) Power and output specifications: 3-wire |
1 | ₹ 1,886.78/Piece |
| ② | Hex Socket Low Head Cap Screw | E-GCBSST6-12 | Screw size (M): 6 Length L (mm): 12 Material: Stainless steel RoHS10 compliant |
8 | ₹ 12.00/Piece |