(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
No. | Component | Economy Type Number | Specification | Quantity | Unit Price |
---|---|---|---|---|---|
① | Hex Socket Bolt | E-GSCB4-30 | Screw nominal (M): 4 Length L(mm): 30 Material: Stainless steel RoHS10 compliant |
6 | ₹ 10/Piece |
② | Hex Socket Bolt | E-GSCB4-15 | Screw nominal (M): 4 Length L(mm): 15 Material: Stainless steel RoHS10 compliant |
4 | ₹ 6/Piece |
③ | Hex Socket Bolt | E-GSCB5-20 | Screw nominal (M): 5 Length L(mm): 20 Material: Stainless steel RoHS10 compliant |
4 | ₹ 12/Piece |
④ | Locating Pin | C-JPBB6-10 | Basic shape: Large head Insertion end type: Tapered Mounting end shape: Straight (press-fit) Mounting end tolerance: m6 |
4 | ₹ 198/Piece |
⑤ | Hex Socket Bolt | E-GSCB5-15 | Screw nominal (M): 5 Length L(mm): 15 Material: Stainless steel RoHS10 compliant |
6 | ₹ 10/Piece |