(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
| No. | Components | Economy Type Number | Specification | Quantity | Unit Price |
|---|---|---|---|---|---|
| ① | Chain | C-CHE25-240 | Fixed link count type Number of links: 160 |
2 | ₹ 768/Piece |
| ② | Sprocket | C-SPA25B17-S-9 | Number of teeth: 9 Shaft hole diameter 8mm |
4 | ₹ 631/Piece |
| ③ | Bearing | C-E688ZZ | Inner diameter 8mm Outer diameter 16mm 5mm width |
2 | ₹ 62/Piece |
| ④ | Camp Follower | C-CUA12-32 | External shape: circular My hexagon mount Roller outer diameter D 32mm |
2 | ₹ 865/Piece |
| ⑤ | Motor | C-20STM01+DR42A | Type Motor+Driver 20 Series Body length 33mm 4 lead wires Holding torque 0.018N·m |
1 | ₹ 7,427/Piece |
| ⑥ | Hexagonal Pillar | C-PLSBWRK10-50 | Distance between the spokes 10mm Length 50mm |
4 | ₹ 165/Piece |