(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

All Rotary Motion quality products are available at MISUMI.

MISUMI Parts Cleaner

High quality industrial cleaners from the Japanese MISUMI brand, with the "Reverse Spray" function. Spraying even when the tank is in reverse position makes it easy to use without interruption. Powerful and quick-drying cleaning product.

Cleaning function:

✅ Stubborn stains stick to metal parts such as bearings, chains or pinions.
✅ Greases stick to metal parts of machines and tools.
✅ Metal powders on brake pads and discs.
✅ Other color additives such as paint adhere to metal surfaces.
✅ Cutting oil and cutting chips adhere to the part during machining.
✅ Other types of lubricants such as wax or anti-rust agents on molds.

misumi parts cleaner degreaser
SKU Part Name Price (INR) Day to ship Quantity Price of 1 bottle Capacity
MPCL840-1 Parts Cleaner 350 1 Day 1 Bottle 350 840 ml
MPCL840 Parts Cleaner 10,000 1 Day 30 Bottle / Cartoon 333 840 ml
Parts Cleaner Compare
Excellent washing and degreasing properties

Excellent washing and degreasing properties for firmly removing stubborn dirt adhered to metal parts such as bearings, chains, and gears.

Large capacity, powerful, quick-drying type detergent

Large capacity, powerful, quick-drying type detergent. Spray which can be used even when the can is in an inverted position.

1 bottle contains 588 ml

Capacity (per 1 spray can)] / NET. 840 ml / (Petroleum hydrocarbon) 1 bottle contains 588 ml of solvent. Packaging in Cardboard.


MISUMI Rust-free Lubricant Spray

2 functions in 1 bottle: rust prevention and lubricate.

Features:

✅ 1 spray-can contains 420ml of fluid.
✅ Absorbs and loosens the rusty parts for easy disassembling.
✅ Remove rust, dirt and oil from part surfaces.
✅ Lubricate mechanical parts, instantly remove the squeaks.
✅ Protect the parts from humidity and rust.

rust free lubricant spray
⭐ Good Quality 🏷️ Lowest Price ⌛ Short Leadtime 🚚 Free Delivery
SKU Part Name Price (INR) Day to ship Quantity Price of 1 bottle Capacity
MATR420 Lubricant Spray 350 1 Day 1 Bottle 350 420 ml
MATR420-24 Lubricant Spray 7900 1 Day 24 Bottles/ Cartoon 333 420 ml
anti_rust

Remove rust, loosens the rusty parts for easy disassembling. Protect the parts from humidity and rust.

rust free agent

Lubricate mechanical parts,
Instantly remove the squeaks.


Comparison between 2 chemical types

Content Part Cleaner (MPCL840) Rust-free lubricant (MATR420)
Rust remover

Lubrication

Oil remove, component clean

Anti-rust

Volume 840ml 420ml
Picture part cleaner mpcl840 rust free lubricant matr420

⦾ = Very Good, ⚪ = Good, △ = Middle, ✖ = Not Good