(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
At MISUMI, we offer a wide range of precision linear shafts engineered for high-performance applications. Our products deliver outstanding accuracy, durability, and compatibility with linear bushings and other components — making them ideal for manufacturing, automation, robotics, and more.
Linear Shaft – Straight Type: Designed for smooth, precise motion, our Straight Type shafts provide exceptional abrasion resistance and long-lasting reliability. They are available in a variety of customizable configurations to suit demanding environments and industrial applications.
Linear Shaft – One End Tapped: Our One End Tapped shafts are ideal when secure mounting and easy assembly are required. Featuring high strength and precision tapping, they are a perfect solution for frames, guides, and machine parts where one-sided fastening is needed.
Linear Shaft – Both Ends Tapped: Both Ends Tapped shafts offer maximum flexibility for installations requiring fastening from either side. Manufactured with the same high-quality materials and surface treatments, these shafts ensure reliable performance and easier integration into complex designs.
At MISUMI, we are committed to quality, convenience, and customer satisfaction. Enjoy fast shipping with free ground delivery, no minimum order quantity, and competitive prices — save up to 90% off compared to standard products. Whether you need a single component or bulk orders, MISUMI is ready to support your project with unmatched service and reliability.
Save up to 90% off standard prices with our competitively priced linear shafts. These shafts feature one end tapped for easy installation and come with a 1mm cutting length increment. Enjoy fast delivery with a one-week lead time. Proudly made with local manufacturer ensuring high quality.
Save up to 90% off standard prices with our competitively priced linear shafts. These shafts feature one end tapped for easy installation and come with a 1mm cutting length increment. Enjoy fast delivery with a one-week lead time. Proudly made with local manufacturer ensuring high quality.
Save up to 90% off standard prices with our competitively priced linear shafts. These shafts feature one end tapped for easy installation and come with a 1mm cutting length increment. Enjoy fast delivery with a one-week lead time. Proudly made with local manufacturer ensuring high quality.
Linear shafts are primarily used in applications that require precise linear motion, such as in manufacturing, automation, robotics, and CNC machinery.
Linear shafts can be made from various materials, including stainless steel, carbon steel, and aluminum, depending on the application's requirements for strength, weight, and corrosion resistance.
Consider factors such as load capacity, length, diameter, material, and compatibility with linear bushings. Consulting product specifications and application guidelines can help you make the right choice.
Yes, many suppliers, including MISUMI, offer customizable options for length and diameter to meet specific application needs.
Regular cleaning, lubrication, and inspection for wear and damage can help maintain linear shafts. Follow manufacturer guidelines for specific maintenance practices.
High-precision linear shafts provide improved accuracy, reduced friction, and longer service life, making them ideal for demanding applications that require consistent performance.