(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:30 5/4/2026 to 5:30 (IST) 6/4/2026. We apologize for the inconvenience.
Economy Linear Shaft

One Stop Shop for High Precision Linear Shaft

At MISUMI, we offer a wide range of precision linear shafts engineered for high-performance applications. Our products deliver outstanding accuracy, durability, and compatibility with linear bushings and other components — making them ideal for manufacturing, automation, robotics, and more.

Linear Shaft – Straight Type:
Designed for smooth, precise motion, our Straight Type shafts provide exceptional abrasion resistance and long-lasting reliability. They are available in a variety of customizable configurations to suit demanding environments and industrial applications.

Linear Shaft – One End Tapped: Our One End Tapped shafts are ideal when secure mounting and easy assembly are required. Featuring high strength and precision tapping, they are a perfect solution for frames, guides, and machine parts where one-sided fastening is needed.

Linear Shaft – Both Ends Tapped:
Both Ends Tapped shafts offer maximum flexibility for installations requiring fastening from either side. Manufactured with the same high-quality materials and surface treatments, these shafts ensure reliable performance and easier integration into complex designs.

misumi linear shaft rod

At MISUMI, we are committed to quality, convenience, and customer satisfaction. Enjoy fast shipping with free ground delivery, no minimum order quantity, and competitive prices — save up to 90% off compared to standard products. Whether you need a single component or bulk orders, MISUMI is ready to support your project with unmatched service and reliability.

MISUMI Precision Linear Shafts

Linear Shafts Straight Type

Linear Shafts Straight Type

Part Code: E-PSFJ
Starting Price: ₹ 54/Unit
🚚 Shipping: 8 Day
🛒 Buy Now

Save up to 90% off standard prices with our competitively priced linear shafts. These shafts feature one end tapped for easy installation and come with a 1mm cutting length increment. Enjoy fast delivery with a one-week lead time. Proudly made with local manufacturer ensuring high quality.

  • Dia. Range: 3mm - 50mm
  • Length Range: 10mm – 4,000mm
  • Shaft Fit Tolerance: f8, g7
  • Material: Equivalent Material To S45C
  • Hardness: 55~HRC
  • Surface Treatment: Hard Chrome Plating (more than 3μm)
  • Alteration: Not applicable
Tabbed Brackets For Aluminium Frames (LBSB10-4545-C)

One End Tapped Linear Shafts

Part Code: E-PSFJT
Starting Price: ₹ 132/Unit
🚚 Shipping: 8 Day
🛒 Buy Now

Save up to 90% off standard prices with our competitively priced linear shafts. These shafts feature one end tapped for easy installation and come with a 1mm cutting length increment. Enjoy fast delivery with a one-week lead time. Proudly made with local manufacturer ensuring high quality.

  • Dia. Range: 4mm - 50mm
  • Length Range: 20mm – 4,000mm
  • Shaft Dia Tolerance: g6
  • Material: Equivalent Material To S45C
  • Hardness: 55~HRC
  • Surface Treatment: Hard Chrome Plating (more than 3μm)
  • Alteration: Not applicable
Linear Shafts Both Ends Tapped

Linear Shafts Both Ends Tapped

Part Code: E-PSFJW
Starting Price: ₹ 169/Unit
🚚 Shipping: 8 Day
🛒 Buy Now

Save up to 90% off standard prices with our competitively priced linear shafts. These shafts feature one end tapped for easy installation and come with a 1mm cutting length increment. Enjoy fast delivery with a one-week lead time. Proudly made with local manufacturer ensuring high quality.

  • Dia. Range: 4mm - 50mm
  • Length Range: 20mm – 4,000mm
  • Shaft Dia Tolerance: g6
  • Material: Equivalent Material To S45C
  • Hardness: 55~HRC
  • Surface Treatment: Hard Chrome Plating (more than 3μm)
  • Alteration: Not applicable

New at MISUMI?

Get 20% Discount on your First Purchase.

Use coupon code: SLP8XFDNN

Click to Register Now

Applicable Industries

Manufacturing and Automation

Manufacturing and Automation

Machine Tools

Machine Tools

Semiconductor and Electronics

Semiconductor and Electronics

Packaging Machinery

Packaging Machinery

Automotive Industry

Automotive Industry

Medical

Medical

Frequently Asked Questions

Q1: What are linear shafts used for?

Linear shafts are primarily used in applications that require precise linear motion, such as in manufacturing, automation, robotics, and CNC machinery.

Q2: What materials are linear shafts made from?

Linear shafts can be made from various materials, including stainless steel, carbon steel, and aluminum, depending on the application's requirements for strength, weight, and corrosion resistance.

Q3: How do I select the right linear shaft for my application?

Consider factors such as load capacity, length, diameter, material, and compatibility with linear bushings. Consulting product specifications and application guidelines can help you make the right choice.

Q4: Can I customize the length and diameter of linear shafts?

Yes, many suppliers, including MISUMI, offer customizable options for length and diameter to meet specific application needs.

Q5: How do I maintain linear shafts for optimal performance?

Regular cleaning, lubrication, and inspection for wear and damage can help maintain linear shafts. Follow manufacturer guidelines for specific maintenance practices.

Q7: What are the benefits of using high-precision linear shafts?

High-precision linear shafts provide improved accuracy, reduced friction, and longer service life, making them ideal for demanding applications that require consistent performance.

whatsapp-qr whatsapp-icon