(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Recommended popular brands like OMRON & DDK Connectors available.
Shop from a wide variety of quality Connectors, enjoy one stop service at MISUMI.
Stock items available for Same Day Ship Out*.
Round Waterproof Connector
(M12) XS2
XS2C-D4C1 From INR 555.42 Same Day*
Part No. : XS5C-D4S1 From INR 1,616.80 Same Day*
Round Connector MS Type
D/MS A/B Series
Part No. : D/MS3100A14S-2P From INR 1,989.35 From 6 Days
JISC5432 Compliant
Round Connector JM Series
Part No. : JMCR1303M-D From INR 834.40 From 6 Days
Crimp Waterproof Connector
CE01 Series
Part No. : CE01-1A20-29SC-DO From INR 4,029.60 From 6 Days
(D) Type, Single Action
Lock-Type, Compact, Waterproof
Connectors CM10 Series
Part No. : CM10-R10P-D(D7) From INR 1,276.20 From 6 Days
Round, Drip-Proof/
Waterproof Connectors
D/MS (D190) Series
Part No. : D/MS3100A24-28P(D263) From INR 7,305.40 From 9 Days
DIN Connector
(for Medium and High Electrical
Currents) - XC4
Part No. : XC4A-4812 From INR 677.04 Same Day*
DIN Connector
(Twin Contact Type) - XC5
(DIN Standard)
Part No. : XC5A-0122 From INR 502.57 Same Day*
DIN Connector
(4-Row, 128-Contact Type) - XC5
(Multi-Contact)
Part No. : XC5M-0222 From INR 1,307.95 From 6 Days
DIN Style Connector
(Twin Contact Type) - XC5
(DIN Style)
Part No. : XC5B-2031-0 From INR 204.99 Same Day*
DIN Connector
(Cable Connection Type) - XC6
Part No. : XC6T-644 From INR 169.34 Same Day*
HM Connector
(2-mm Pitch, Hard Metric
Connectors) - XC8/XC9
Part No. : XC8A-1101S-0 From INR 2,174.40 Same Day*
Flat Cable Connector
(PCB Type), XG2
Part No. : XG2A-1001 From INR 119.58 Same Day*
Part No. : XM3A-2521 From INR 476.58 From 6 Days
Part No. : XM2S-0911-E From INR 658.07 Same Day*
D-Sub Connectors
XM3-L/XM2-L/XM4K/XM4L
Part No. : XM2C-0942-112L From INR 1,015.20 Same Day*
D-Sub Connector,
SMT Type - XM3
Part No. : XM3K-0912-02 From INR 1,436.00 From 6 Days
Part No. : XM3B-0942-112LS From INR 1,111.20 Same Day*
Discrete Wire Press
Connector - XG5
Part No. : XG5M-1432-N From INR 185.41 From 6 Days
Discrete Wire Crimp Socket- XG5
Part No. : XG5N-101 From INR 336.80 Same Day*
Soldering/DIP-Type Connector
57 Series
Part No. : 57-10140 From INR 542.80 From 6 Days
Noise Suppression
Soldering Plug Connector
57E Series
Part No. : 57E-30140 From INR 16.83 From 3 Days
Pressure Welded Type
Flat Cable 57FE Series
Part No. : 57FE-40240-20S From INR 768.16 From 6 Days
Straight DIP Ribbon Receptacle
57GE Series
Part No. : 57GE-40140-751-FA From INR 497.27 From 6 Days
Right Angle Receptacle
57LE Series
Part No. : 57LE-40360-7700-FA From INR 809.87 From 6 Days
Ribbon-Type, Lightweight,
Right-Angle Receptacle
Connectors 57RE Series
Part No. : 57RE-40500-730B(D29)-FA From INR 441.60 From 6 Days
Soldering Type Connector
17JE Series
Part No. : 17JE-13090-02(D1)A From INR 315.11 From 6 Days
If you faced any problem with ordering, MISUMI can help you
Contact Customer Service
Tel: +91-124-468-8800 (9:00AM - 5:30PM Monday to Saturday)
e-mail: CS@misumi.co.in (English Only)
日本語でのお問い合わせはジャパンデスクまで
Tel: +91-124-468-8808 (9:00AM - 5:30PM 月-金、9:00AM - 1:00PM 土)
e-mail: japandesk@misumi.co.in (Japanese Language Only)