(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

linear Motor Actuators
coupon-discount
free ground delivery
buy now pay later
refer earn

High-Performance Linear Motor Actuators for Reliable and Accurate Automation, Including Heavy-Load Applications

MISUMI India is supplying high-performance Linear Motor Actuators engineered for precision, speed, and long-term reliability in demanding industrial environments. Our range includes the Standard Type Series for general automation needs and the Heavy Load Type Series for applications requiring higher thrust and load capacity. Designed for smooth, contact-free motion and high positioning accuracy, these actuators are ideal for manufacturing, assembly, inspection, and material handling applications.

To ensure maximum value and confidence in selection, MISUMI offers best-in-class pricing with no minimum order quantity, making it easy to procure exactly what you need. Customers can also take advantage of our Free Trial and Live Demo, allowing hands-on evaluation of performance, integration ease, and suitability before finalizing the purchase. This approach helps reduce risk, shorten validation time, and support faster implementation in real-world applications.

free trial demo

Linear Motor Actuators Standard Type Series

Designed for high-speed, high-precision positioning, the Standard Type Linear Motor Actuators deliver smooth, direct-drive motion without mechanical transmission. With excellent repeatability, low maintenance, and quiet operation, they are ideal for automation, inspection, and semiconductor applications where accuracy and reliability matter most.

Linear Motor Actuator Heavy Load Type Series

Built to handle high payloads with exceptional rigidity, the Heavy Load Type Linear Motor Actuators provide powerful thrust, stable motion, and high positioning accuracy. Ideal for applications requiring heavy-duty transport, precise positioning, and long-term reliability in demanding industrial environments.

optimal product value
comparison with traditional screw motors

Why Choose MISUMI Linear Motor Actuators?

MISUMI Linear Motor Actuators are designed to deliver high precision, smooth motion, and stable performance—making
them well suited for automation, inspection, and precision manufacturing applications.

🛠️

Easy Online Selection & Custom Configuration

Select and configure linear motor actuators online with flexible options for stroke, thrust, accuracy, and mounting—saving design and ordering time.

📦

No Minimum Order Quantity (MOQ)

Order exactly what you need, whether it’s a single actuator for testing or multiple units for a full system—without overstocking or unnecessary inventory.

📑

Instant Quotation & Transparent Pricing

Get instant pricing, lead times, and availability during selection. Transparent costs support better planning and faster decision-making.

Built for Precision & Reliability

Direct-drive linear motor technology ensures smooth, accurate motion with high repeatability and long service life—ideal for reliable automated systems.

👩🏻‍💻

Talk to our Customer Support Team

Confused about the right motor? Our experts guide you to the perfect match for maximum performance and efficiency!

📞 +91-124-468-8800 | ✉️ cs@misumi.co.in

Chat with us on WhatsApp

Reach our technical and customer support teams directly on WhatsApp for product details, pricing, or order status — anytime, anywhere.

whatsapp-qr whatsapp-icon