(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
MISUMI India is a trusted supplier of flexible shaft couplings, including single disc, double disc, clamping type, and set screw types. These couplings are used to connect two rotating shafts and help transfer power smoothly and accurately. They are ideal for machines like CNC, robots, and other industrial equipment. MISUMI offers high-quality products, fast delivery, and options to customize as per your needs. Our shaft couplings are reliable, easy to use, and perfect for many types of mechanical systems.
Wide Selection of Materials: Choose from Stainless Steel, Steel, Aluminum, Plastic, and more to suit your application's specific strength, weight, and environmental requirements.
Flexible Sizing: Available in various Shaft Bore Diameters and Overall Lengths to ensure compatibility and fit.
Specialized Features: Options available for High Torque, Heat Resistance, and Cleanroom Compatibility, meeting diverse industrial needs.
Expert Assistance: Our technical team is always ready to help you select the optimal coupling for your specific use case.
MISUMI offers high-precision Single Disc Couplings (Set Screw Type) in India at the lowest prices, providing a cost-effective solution without compromising on performance. These couplings are engineered for superior torsional stiffness and are designed to maintain accurate shaft alignment in demanding motion control systems. Their compact and lightweight construction makes them ideal for installations with limited space, while the stainless steel disc ensures zero backlash, enabling precise torque transmission and smooth rotation.
The set screw fastening method offers a secure shaft connection, preventing slippage even under high-speed or intermittent loads. Suitable for a wide range of industrial applications including CNC machinery, robotics, semiconductor equipment, and automation systems, MISUMI's Single Disc Couplings are built to deliver consistent performance and long-term reliability.
| Part No. | L | F | Set Screw | Rated Torque(N·m) | Mass(g) | ||
| Type | D | M | Tightening torque N.m | ||||
| E-LMCPSS | 19 | 20 | 4.4 | M2.5 | 1.2 | 1 | 17 |
| 26 | 26 | 5.7 | M4 | 1.7 | 1.5 | 23 | |
| 32 | 28 | 6.1 | M4 | 1.7 | 2 | 50 | |
| 34 | 32 | 7.1 | M4 | 1.7 | 3 | 65 | |
| 39 | 34.5 | 7.5 | M5 | 4 | 6 | 80 | |
| 44 | 34.5 | 7.5 | M5 | 4 | 9 | 155 | |
MISUMI’s Double Disc Couplings (Clamping Type) are a reliable and cost-effective solution for connecting rotating shafts in motors and machinery. Made with two stainless steel discs and a lightweight aluminum body, these couplings provide excellent flexibility to handle angular, axial, and parallel misalignments. The clamping hub design ensures a strong, secure grip on the shaft without causing damage, and allows for easy installation.
These couplings are ideal for high-precision applications such as servo motors, stepper motors, CNC machines, automation systems, and robotics. They help reduce vibration, improve performance, and require little to no maintenance. With MISUMI’s fast delivery and affordable pricing in India, they are a smart choice for any motion control system.
| Part No. | L | F | Clam Screw | Tightening torque(N·m) | Allowable Axial Misalignment(mm) | Static Torsional Spring Constant(N·m/rad) | Maximum Rotational Speed(r/min) | Compensation Coefficient | Mass(g) | ||
| Type | D | M | Tightening torque N.m | ||||||||
| E-LMCPW | 12 | 15.9 | 2.2 | M1.6 | 0.23~0.28 | 0.25 | 0.03 | 133 | 10000 | 1 | 3.7 |
| 16 | 23 | 2.6 | M2 | 0.4~0.5 | 0.6 | 0.05 | 255 | 10000 | 1 | 10 | |
| 19 | 27 | 3.2 | M2.5 | 1 | 1 | 0.12 | 700 | 10000 | 1 | 14 | |
| 20 | 28.8 | 3.2 | M2.5 | 1 | 1 | 0.10 | 550 | 10000 | 1 | 19 | |
| 26 | 35 | 4 | M3 | 1.5 | 2 | 0.15 | 1850 | 10000 | 1 | 37 | |
| 29 | 34.3 | 4 | M3 | 1.5 | 2 | 0.15 | 1200 | 10000 | 1 | 43 | |
| 32 | 41 | 4 | M3 | 1.5 | 6 | 0.17 | 2850 | 10000 | 1 | 67 | |
| 33 | 40 | 4 | M3 | 1.5 | 6 | 0.20 | 1500 | 10000 | 1 | 60 | |
| 34 | 45 | 5 | M4 | 3.5 | 6 | 0.17 | 4050 | 10000 | 1 | 77 | |
| 39 | 50 | 5.2 | M4 | 3.5 | 13 | 0.22 | 9000 | 10000 | 1 | 118 | |
| 44 | 50 | 5.2 | M4 | 3.5 | 15 | 0.22 | 10000 | 10000 | 1 | 144 | |
| 56 | 64 | 6.3 | M5 | 8 | 28 | 0.27 | 25000 | 10000 | 1 | 318 | |
| 68 | 75 | 7.7 | M6 | 13 | 60 | 0.31 | 35000 | 9000 | 1 | 492 | |
| 82 | 98 | 9.8 | M8 | 28 | 100 | 0.55 | 70000 | 8000 | 1 | 1013 | |