(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

After the release of Mold Catalog -Expanded Lineup Edition- last year, we received many customers' voices.
Capturing needs and requirements from the customers' voices, we expanded our products' lineups more!
DIN Type Ejector Blades, Stepped Ejector Pins are added as stock items
You can select Ejector sleeve with more variation
Core Pins are newly added to DIN Type Products
Ejector Blades
-Standard Type-
Part No. D-ERNXB
Standard type is now on sale All sizes are in stock!
![]()
Stepped Ejector Pins
-Standard Type-
Part No. D-ENSFB
Standard type is now on sale All sizes are in stock!
![]()
Straight Ejector Sleeves
-◎0.08 Dimensions Specify Type-
Part No. D-ESNB, D-ESDB
We added
dimensions specify type
You can select more freely!
View Details
Step Ejector Sleeves
-◎0.08 Dimensions Specify Type-
Part No. D-ESNF, D-ESDF
Step Ejector sleeves are now on sale
View Details
Parallel screw type for quick fitting joints are released!
You can buy them from 10 or 30 Packs
Smaller type of Oil free slide units are now on sale!
Respond to the request, reasonable type of Slide lock is added
Many types of positioning components are added.
Your selection is going to be expanded!
DIN Type Straight Ejector Pins
-Standard Type-
Part No. D-EPN
Length selection is expanded
View DetailsDIN Type Straight Ejector Pins
-Standard Type-
Part No. 10PACK-D-EPU
D-EPU
You can buy from one piece
View DetailsDIN Type Stepped Ejector Pins
-Dimension Specify Type-
Part No. D-ENSF
If you select Φ2,2.5, you can select length by 315
View DetailsDIN Type Stepped Ejector Pins
-Dimension Specify Type-
Part No. D-EDSF
If you select Φ2,2.5, you can select length by 315
View DetailsDIN Type Straight Ejector Pins
-Standard Type-
Part No. D-EPN-L
D-EPNB
If you select Φ3,3.5, you can select length by 400
View DetailsDIN Type Straight Ejector Pins
-Standard Type-
Part No. D-EPD-L
D-EPDB
If you select Φ3,3.5, you can select length by 400
View Details![]() |
WR | 2 places on top are rounded. |
![]() |
FR | 4 places on top are rounded. |
We added alternation "GN", No oil groove and you can fit with Guide bushings "D-GBM10" and "D-GBM11"
DIN type Guide Pillar
Part No. D-GPM00, D-GPM03
| Alterations | Code | Spec. |
|---|---|---|
| GN | No oil groove |
MISUMI offers effective gas venting products to solve problems related to gas, and help you to improve cycle time.

Cavity Insert Blocks
with Slit Vent
Capable of preventing
resin clogging by emitting
gas immediately before
getting hard
Highlights of MISUMI Mold Catalog 2019 -Expanded Lineup Edition-