(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
According to your total purchase volume during the campaign period,
You will win a goodie!
*Terms & Conditions Apply
Campaign period : 24/9/2018 ~ 30/11/2018
Product Type : DIN Type Ejector Pins
74 sizes178 sizes
Dispatch within 1 day
D-EPN
Red colored = Additional size
H | T | Part Number | L | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | P | |||||||||||||
2.5 | 1.2 | D-EPN | 1 | 100 | 125 | 160 | 200 | |||||||
1.1 | 100 | 125 | 160 | 200 | ||||||||||
1.2 | 100 | 125 | 160 | 200 | ||||||||||
3 | 1.5 | 1.5 | 100 | 125 | 160 | 200 | 250 | |||||||
4 | 2 | 2 | 100 | 125 | 160 | 200 | 250 | 315 | ||||||
5 | 2.5 | 100 | 125 | 160 | 200 | 250 | 315 | |||||||
6 | 3 | 3 | 100 | 125 | 160 | 200 | 250 | 315 | 400 | |||||
7 | 3.5 | 100 | 125 | 160 | 200 | 250 | 315 | |||||||
8 | 4 | 100 | 125 | 160 | 200 | 250 | 315 | 400 | 500 | |||||
4.5 | 100 | 125 | 160 | 200 | 250 | 315 | ||||||||
10 | 5 | 100 | 125 | 160 | 200 | 250 | 315 | 400 | 630 | 800 | 1000 | |||
5.5 | 100 | 125 | 160 | 200 | ||||||||||
12 | 5 | 6 | 100 | 125 | 160 | 200 | 250 | 315 | 400 | 500 | 630 | 800 | 1000 | |
6.5 | 100 | 125 | 160 | 200 | 250 | 315 | 400 | |||||||
7 | 100 | 125 | 160 | 200 | 250 | 315 | 400 | |||||||
14 | 8 | 100 | 125 | 160 | 200 | 250 | 315 | 400 | 500 | 630 | 800 | 1000 | ||
9 | 125 | 160 | 200 | 250 | 315 | 400 | ||||||||
16 | 10 | 100 | 125 | 160 | 200 | 250 | 315 | 400 | 500 | 630 | 800 | 1000 | ||
18 | 7 | 12 | 100 | 125 | 160 | 200 | 250 | 315 | 400 | 500 | 630 | 800 | 1000 | |
22 | 14 | 125 | 160 | 200 | 250 | 315 | 400 | |||||||
16 | 100 | 125 | 160 | 200 | 250 | 315 | 400 | 500 | 630 | 800 | 1000 | |||
24 | 18 | 125 | 160 | 200 | 250 | 315 | 400 | 500 | 630 | |||||
26 | 8 | 20 | 100 | 125 | 160 | 200 | 250 | 315 | 400 | 500 | 630 | 800 | 1000 | |
32 | 10 | 25 | 125 | 160 | 200 | 250 | 315 | 400 | 500 | 630 |
ORDERING EXAMPLE : D-EPN(Dia) – (Length)
D-EPN3-125
D-EPN4.5-315
Get one Selfie stick for buying a minimum of 50 pcs of DIN Type Ejector Pins or,
Get one set of Bluetooth headphones for buying a minimum of 100 pcs of the Pins!
GET Buy 50pcs - Selfie stick
or
GET Buy 100pcs - Bluetooth headphones
In addition
If the purcase is for the first time since April 2018,
everyone get a Sport bottle for buying more than 50pcs of the Pins.
GET Buy for the first time. Limited to the first buy! - Sport bottle *since April 2018
What you can get will be determined by 2 conditions as below chart.
Condition 2Buying for the first time*? | |||
---|---|---|---|
NO | YES | ||
Condition 1 Quantity *Total purchase quantity during the campaign period |
50 pcs and more |
Selfie stick Selfie stick |
Selfie stick Selfie stick Sport bottle Sport bottle |
100 pcs and more |
Bluetooth headphones Bluetooth headphones |
Bluetooth headphones Bluetooth headphones Sport bottle Sport bottle |
*Buying for the first time since April, 2018
*Sport bottle is limited for 1 bottle for each customer codes.