(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
4 items
Loading...
Brand |
|
---|---|
CAD |
|
You can add up to 6 items per a category to the compare list.
Bushings For Locating Pins - Shouldered, Press Fit Easy Mounting
MISUMI
From: ₹ 278.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
- Stepping Motors 42 Series from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- High torque at low speed and excellent torque performance at high speed.
- Motor Bracket is sold separately (Part No.: E-TBMD42-22).
- Can be order Motor and driver individually or order as set product.
- Step angle is 1.8°
- Driver Output Current(A): 0.1-2.2 A
- Driver Power Voltage(V): DC15-32 V
From: ₹ 1,870.19 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rolled Ball Screws Shaft Dia.15 Lead 5/10/16/20 Accuracy Grade C7
MISUMI
- Rolled Ball Screws Shaft Dia.15 Lead 5/10/16/20 Accuracy Grade C7 from MISUMI.
- The Rolled Ball Screws have a shaft diameter of 15 mm and are available in four different lead sizes: 5mm, 10mm, 16mm or 20mm.
- The accuracy grade option for this product is C7.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 150mm to 1200mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of S55C while the nut is made of SCM420.
Days to Ship: 11 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
T-nut or Special Slide Nut For Aluminum Frames
It is a fastener for aluminum Frames. It is a fastener for aluminum Frames. It has varieties of sizes
[Features]
• Pre-Assembly: Insert from the slot ends before assembly
• Suitable for: Aluminum Frames 4545 series (slot width 10 mm.)
• Can support bolt size : M4, M5, M6, M8 and M10
• Material : S10C (Equivalent)
[Applications]
Suitable for use with bolt and aluminum Frames 4545 series (slot width 10 mm.)., for assembling machine components
From: ₹ 10.98 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
From: ₹ 34.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Press Fit Ball Plungers【10-20 Pieces Per Package】
MISUMI
- Economy series Press Fit Ball Plungers
- Part number are series: C-PFSSN, C-PFSSR, C-PFPSN and C-PFPPN.
- Press Fit Ball Plungers type: Light Load and Heavy Load.
- Main Body Material: SUS303 and POM.
- Ball Material: SUS440C and POM.
- Ball Hardness: 50HRC.
- Spring Material: Stainless Steel SUS304.
- Press Fit Plungers Mounting Method: Press Fit.
- Coarse Thread Size (M): 3, 4, 5, 6, 8 and 10.
- Package Quantity: 10 and 20 PCS (Please check before order)
- No threaded hole required Short and light Easy to install.
From: ₹ 671.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
O Rings GB Standards【2-100 Pieces Per Package】
MISUMI
O Rings GB Standards
These O Rings are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Inner Diameter Minimum/ Maximum (mm.) : 1.8 to 250
● Thickness Minimum/ Maximum (mm.) : 1.8 to 7
● Material : Nitrile Rubber (Black) or Fluoro Rubber (Brown)
● Operating Temperature Range (℃)
Nitrile Rubber : -20 to 100
Fluoro Rubber : -10 to 200
[Application]
O-rings are utilized across multiple industries to prevent the leakage of fluids or gases between two components
From: ₹ 1,316.67 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Round Flange Linear Bushings Double Liner Standard
MISUMI
Round Flange Linear Bushings Double Liner Standard
These Linear Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Features]
● Support Shaft Diameter Minimum/Maximum (mm.): 10 and 30
● Overall Length Minimum/Maximum (mm.): 55 and 123
● Shape : Round Flange
● Material:
- Housing - SUJ2 Equivalent
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
From: ₹ 421.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
4040 Aluminum Frame Light Slot Width 10
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
2040 Aluminum Frame Slot Width 6
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
4545 Aluminum Frame Slot Width 10
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Aluminum Frame 6 Series Rectangular 30 × 60 mm 4 Side Slots
MISUMI
Aluminum Frame 6 Series/ Slot width 8/30x60mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Rectangle.
● Slot width : 8 mm./1 slot
● Cross-section : 30 mm. X 60 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5, A6061SS-T6 Equivalent, A6063S-T5 and A6063S-T6 Equivalent
● Surface treatment: Clear/ Black Anodize, Clear Coating
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
3060 Aluminum Frame Slot Width 8
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Leveling Mounts Anti-Vibration Rubber
MISUMI
- Economy series Leveling Mounts, Anti-Vibration Rubber.
- Type: Adjusting Bolt with Rubber Foot pad.
- The part number is C-CFBR.
- Body Material: Q235 Carbon Steel.
- Body Surface Treatment: Zinc Plating solution.
- Bottom Pads Part: Rubber.
- Nominal of Thread size (M): 12, 16, 20 and 24.
- Thread Length size: 100, 120, 150, 180 and 200 mm.
- Screw is smooth and can be manually for assembly.
- This is an economy series; The price is cheaper than the MISUMI standard product.
From: ₹ 457.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Special Die-Cast Standard Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
MISUMI
From: ₹ 60.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
- Lead Screws-Straight
- C-MTSR and C-MTSTR both are in MISUMI economy series.
- Screw Turn Direction : Right-hand thread
- Material of C-MTSR Lead Screws: Equivalent to S45C
- Material of C-MTSTR Lead Screws: Equivalent to SUS303
- Thread Nominal Dia.: 8, 10, 12, 14, 16, 20, 22 and 25 mm.
- Shaft Overall Length L: 50-1200 mm.
- Thead pitch: 1.5, 2, 3 ,4 and 5
- How to select code for order please check on Misumi Economy catalog and Misumi official website.
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
- Lead Screws-Both Ends Stepped
- C-MTSRW and C-MTSTRW both are in MISUMI economy series.
- Screw Turn Direction : Right-hand thread
- Material of C-MTSRW Lead Screws: Equivalent to S45C
- Material of C-MTSTRW Lead Screws: Equivalent to SUS303
- Thread Nominal Dia.: 8, 10, 12, 14, 16, 20, 22 and 25 mm.
- Shaft Overall Length L: 80-1200 mm.
- Thead pitch: 1.5, 2, 3 ,4 and 5
- How to select code for order please check on Misumi Economy catalog and Misumi official website.
Days to Ship: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
From: ₹ 552.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys S8M
Timing Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Belt Width Used (mm.) : 15 and 25
● Applicable with Belt Type : S8M
● Number of Teeth : 18, 19, 22, 24 and 25
● Shaft Bore Diameter Minimum/Maximum (mm.) : 12 to 30
● Shaft Bore Specs. : New JIS keyway + Tap
● Material : Aluminum Alloy
● Surface treatment : Clear Anodized
[Application]
Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: ₹ 971.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 4,145.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 24.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Ball Bearings Flanged
ฺBall bearings with flanged are commonly used in applications such as dental handpieces and miniature pumps. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 10 and 25
● Outer Diameter Minimum / Maximum (mm.) : 15 and 42
● Width Minimum / Maximum (mm.) : 4 and 9
● Precision (JIS) : Class 0
● Bearing Type : Closed (Double Shielded (ZZ))
● Load Direction : Radial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: ₹ 79.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
End Caps For Aluminum Frames【1-20 Pieces Per Package】
MISUMI
From: ₹ 20.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 284.72 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Ball Plungers Stainless Steel, SUS Ball/POM Ball【10-20 Pieces Per Package】
MISUMI
From: ₹ 536.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 91.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Rolled Ball Screws Shaft Dia.20 Lead 5/10/20 Accuracy Grade C7
MISUMI
- Rolled Ball Screws Shaft Dia.20 mm Lead 5/10/20 Accuracy Grade C7 from MISUMI.
- This product is an economical option offered by MISUMI.
- Can select 2 types of shaft end, BK shaft end type (C-TBSE) and EK shaft end type(C-TBSB).
- Shaft screw overall length can be configured 200 to 2000mm (1mm increment).
- Screw shaft outer diameter is 20mm.
- 3 Lead sizes can be selected, 5mm, 10mm, 20 mm.
- The lead twisting direction is right.
Days to Ship: 11 Day(s) |
You can add up to 6 items per a category to the compare list.
From: ₹ 2,452.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Round Wire Coil Springs, Defection O.D. Referenced, Stainless Steel, Heavy Load
MISUMI
[Features]·This is an outer diameter standard type spring. Note that this product is manufactured with priority given to the outer diameter tolerance. ·Although it is a stainless steel spring, it is magnetic. Please note.
From: ₹ 46.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Round Wire Coil Springs, Defection O.D. Referenced, Stainless Steel, Ultra Light Load
MISUMI
[Features]·This is an outer diameter standard type spring. Note that this product is manufactured with priority given to the outer diameter tolerance. ·Although it is a stainless steel spring, it is magnetic. Please note.
From: ₹ 46.00 |
---|
Days to Ship: Same day |
Loading...
Loading...
Loading...
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy