(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
4 items
Loading...
Brand |
|
---|---|
CAD |
|
You can add up to 6 items per a category to the compare list.
From: ₹ 256.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 2,500.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Oil Free Bushings Copper Alloy Shouldered I.D.E7/O.D.r6
MISUMI
- Oil Free Bushings Copper Alloy Shouldered I.D.E7/O.D.r6, C-MUFZ / C-MUFZU series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- Inner diameter precision class 7 ensures more accurate locating precision.
- Smooth surface makes linear motion smoother.
- Composite products based on high-strength brass and inlaid with solid lubricant.
- It is most suitable for use under conditions of heavy load and low speed operation.
- Excellent wear resistance can be exerted at parts with reciprocating motion, frequent starting and stopping, etc., where oil film is difficult to form.
From: ₹ 190.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Days to Ship: 2 Day(s) |
You can add up to 6 items per a category to the compare list.
(Economy series) Ball Guide Post Sets -Movable Stopper・Aluminum Type with Dowel Hole-
MISUMI
Accessories:
Socket head cap screws x 8Pcs
Dowel Pins x 4Pcs
From: ₹ 1,387.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Aluminum Frame 8 Series Square 80 × 80 mm 4 Side Slots
MISUMI
Aluminum Frame 8 Series/ Slot width 10/80x80mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square
● Slot width : 10 mm. / 1 slot per side
● Cross-section : 80 mm. X 80 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear/ Black Anodize, Clear Coating
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Cam Followers Flat, Hex Socket
MISUMI
- Cam Followers Flat, Hex Socket from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- This series have 4 types available: C-CFFA (Normal load with seal), C-CFA (Normal load without seal), C-CFFAG (Heavy load with seal), C-CFAG (Heavy load without seal)
- The material of cam follower is made of SUJ2.
- Operating environment temperature is lower than 80℃.
From: ₹ 654.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Disc Couplings High Regidity Double Disc, Clamping Type
MISUMI
· C-SCPW series Disc Couplings High Rigidity Double Disc, Clamping Type
· Type of Coupling: C-SCPW.
· Applicable motor types: recommended for servo motors, stepping motors.
· Maximum Rotational Speed Range: 4001 ~ 10000 (r/min).
· Maximum Rotational Speed: 10000 (r/min).
· Allowable Angular Misalignment: 1.0, 1.2 and 1.5°
· Disc Type: Double Discs.
· Body material: Aluminum Alloy.
· Disc material: Stainless Steel.
· Lock bolt: Steel SCM435 surface treatment Ferro ferric Oxide Protective Film.
· Operating for working in high temperature -80 to 300 °C
· Accessories: Hex socket bolt (Clamping bolt).
From: ₹ 3,252.25 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Shock Absorbers, Preset(Fixed) Damping Type
MISUMI
- Shock Absorbers, Preset (Fixed) Damping Type from MISUMI.
- Simple structure and easy installation.
- Miniaturized design and strong space adaptability.
- Absorb energy smoothly and softly.
- Extend mechanical life, The service life of Shock Absorbers from MISUMI is up to 800,000 times.
- Max. Collision Velocity(m/s): 3.5 m/s
- Operating Environment Temperature: -5 to 70℃
- The products of M08 to M14 are equipped with two anti-loosening washers, and the mounting hole effectively prevents loosening without tapping.
From: ₹ 908.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
3030 Aluminum Frame Slot Width 8
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
4040 Aluminum Frame Slot Width 8
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Aluminum Frame 8-45 Series Square 45 × 45 mm 4 Side Slots
MISUMI
Aluminum Frame 8-45 Series/ Slot width 10/45x45mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square
● Slot width : 10 mm. / 1 slot per side
● Cross-section : 45 mm. X 45 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5, A6061SS-T6 Equivalent, A6063S-T5 and A6063S-T6 Equivalent
● Surface treatment: Clear/ Black Anodize, Clear Coating
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Aluminum Frame 5 Series Square 20 × 20 mm 4 Side Slots
MISUMI
Aluminum Frame 5 Series/Slot width 6/20x20mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square.
● Slot width : 6 mm. /1 slot
● Cross-section : 20 mm. X 20 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T and A6063S-T5
● Surface treatment: Clear/ Black Anodize, Clear Coating
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Leveling Mounts Metal Pad For Heavy Load
MISUMI
- Economy series Adjuster Heavy load type.
- Type: Adjuster Bolt.
- Part number for series including of C-CFJFN and C-CFJFNS.
- Body Material: Q235 Carbon Steel and SUS304 Stainless steel.
- Surface Treatment: Zinc Plating (For Thread and body with Q235 Carbon Steel).
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.
- This is an economy series; The price is cheaper than the MISUMI standard product.
From: ₹ 224.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Free Nuts or Special T-Nut for Aluminum Frames
It is a fastener for aluminum Frames. It has 2 small wings for locking the aluminum Frames slot while tightening with machine parts
[Features]
• Post-Assembly: Mountable from slots after assembly
• Suitable for: Aluminum Frames 4545 series (slot width 10 mm.)
• Can support bolt size: M4, M5, M6 and M8
• Material: Carbon Steel Nickel-plated, anti-rust
[Applications]
Suitable for use with bolt and aluminum Frames 4545 series (slot width 8 mm.)., for assembling machine components
From: ₹ 9.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Ball Plungers Stainless Steel, White Zinc Plated【10-20 Pieces Per Package】
MISUMI
- Economy series Ball Plungers Stainless Steel, White Zinc Plated.
- The series including of C-BPU (Light Load) and C-BPM (Heavy Load).
- Main Body Material: S45C White Zinc Plating is cost effective option.
- Ball Material: Stainless Steel SUS440C
- Ball Hardness: 52HRC.
- Spring Material: Stainless Steel SUS304.
- Mounting Method: Screw (Hex).
- Coarse Thread Size (M): 4, 5, 6 and 8.
- Ball Plungers suitable for medical, electronic, and other equipment with high surface requirements.
- For MISUMI Economy series ball plungers without painting and coloring.
From: ₹ 671.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Urethane Casters Swivel With Stopper
MISUMI
Urethane Casters Swivel With Stopper
These casters are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Swivel
- Mounting Height (mm.) : 105.8, 129.3 and 155.5
- Allowable Load(daN) : 90, 120 and 130
- Wheel Diameter (mm.) : 8, 10 and 12
- Wheel Width (mm.) : 32
- Material:
Wheel - Polyurethane
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: ₹ 796.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
4080 Aluminum Frame Slot Width 8
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys HTD 5M
Timing Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Belt Width Used (mm.) : 9 and 15
● Applicable with Belt Type : 5M
● Number of Teeth Minimum/Maximum : 14 and 32
● Shaft Bore Diameter (mm.) : 8, 10, 12, 14 ,15 ,16 and 20
● Shaft Bore Specs. : Can select between Round Hole + Tap and New JIS keyway + Tap
● Material : Aluminum Alloy
● Surface treatment : Clear Anodized
[Application]
Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: ₹ 748.89 |
---|
Days to Ship: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
(Economy series) Plain Guide Post Sets -Oil Type-
MISUMI
Accessories:
Socket head cap screws x 8Pcs
Dowel Pins x 4Pcs
From: ₹ 668.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Small Ball Bearings Rubber Sealed
MISUMI
Small Ball Bearings Rubber Sealed
Small ball bearings with rubber seals are commonly used in applications where there is a need to protect the bearings from water, dirt, dust, and other contaminants. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter (mm.) : 3, 4, 5, 6, 7, 8 and 9
● Outer Diameter Minimum / Maximum (mm.) : 8 and 28
● Width (mm.) : 4, 5, 6, 7, 8 and 9
● Precision (JIS) : Class 0
● Bearing Type : Closed (Rubber Sealed (DDU))
● Load Direction : Radial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: ₹ 56.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
(Economy series) Ball Guide Post Sets -Fixed Stopper・Aluminum Type with Dowel Hole-
MISUMI
Accessories:
Socket head cap screws x 8Pcs
Dowel Pins x 4Pcs
From: ₹ 1,387.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys S3M
Timing Pulleys are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Belt Width Used (mm.) : 6, 10 and 15
● Applicable with Belt Type : S3M
● Number of Teeth Minimum/Maximum : 14 to 48
● Shaft Bore Diameter Minimum/Maximum (mm.) : 4 to 20
● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap
● Material : Aluminum Alloy
● Surface treatment : Clear Anodized
[Application]
Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: ₹ 464.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Ball Bearings Flanged
ฺBall bearings with flanged are commonly used in applications such as dental handpieces and miniature pumps. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 10 and 25
● Outer Diameter Minimum / Maximum (mm.) : 15 and 42
● Width Minimum / Maximum (mm.) : 4 and 9
● Precision (JIS) : Class 0
● Bearing Type : Closed (Double Shielded (ZZ))
● Load Direction : Radial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: ₹ 79.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
In addition to the shaft hole machined type, we also offer shaft hole rough machined products (S specification) that allow for free additional machining.
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Linear Guides Wide Long Blocks
These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 160 and 520
● Assembly Height (mm.): 24, 30, 36, and 42
● Option: Set (Rail + Block) / Block only
● Material: Carbon Steel 58HRC
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Rolled Ball Screws Shaft Dia.20 Lead 5/10/20 Accuracy Grade C7
MISUMI
- Rolled Ball Screws Shaft Dia.20 mm Lead 5/10/20 Accuracy Grade C7 from MISUMI.
- This product is an economical option offered by MISUMI.
- Can select 2 types of shaft end, BK shaft end type (C-TBSE) and EK shaft end type(C-TBSB).
- Shaft screw overall length can be configured 200 to 2000mm (1mm increment).
- Screw shaft outer diameter is 20mm.
- 3 Lead sizes can be selected, 5mm, 10mm, 20 mm.
- The lead twisting direction is right.
Days to Ship: 11 Day(s) |
You can add up to 6 items per a category to the compare list.
From: ₹ 172.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Round Wire Coil Springs, Defection O.D. Referenced, Stainless Steel, Ultra Light Load
MISUMI
[Features]·This is an outer diameter standard type spring. Note that this product is manufactured with priority given to the outer diameter tolerance. ·Although it is a stainless steel spring, it is magnetic. Please note.
From: ₹ 46.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts S5M
It is a circular tooth profile timing belt. This belt always uses for high torque transmission in an automation machine
[Features]
• Belt Shape: Closed End
• Belt Tooth Type: S5M (round tooth profile)
• Tooth Pitch: 5 mm.
• Belt Width: 10, 15 and 20 mm.
• Circumference Length Shortest/Longest: 225 mm. and 3580 mm.
• Belt Operating Temperature Range: -30 to 90℃.
• Material:
Tooth rubber: Chloroprene
Core wire: Glass Fiber
Backing cloth layer: Nylon canvas
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine
From: ₹ 134.00 |
---|
Days to Ship: Same day or more |
Loading...
Loading...
Loading...
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy