(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
4 items
Loading...
Brand |
|
---|---|
CAD |
|
You can add up to 6 items per a category to the compare list.
Bushings For Locating Pins - Shouldered, Press Fit Easy Mounting
MISUMI
From: ₹ 278.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 256.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Electrode Wire Copper : Zinc = 60:40 Type【1-4 Pieces Per Package】
MISUMI
[C-Value]
A solid support for cost reduction. Economy-Type Electrode Wire
[Features]
- Manufactured at a cutting-edge factory that also produces recommended wire for major wire cutting machines
- Uses 100% raw material, and more stable discharge is possible compared to recycled wires
- An economy type with outstanding cost performance that is certified to be equal in both speed and accuracy to genuine products.
- By using strict quality control on all tests including tensile strength, elongation rate, material analysis, etc., use with peace of mind is enabled.
[Applications]
- An electrode wire for wire-cut electric discharge machines
From: ₹ 17,518.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
- Stepping Motors 42 Series from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- High torque at low speed and excellent torque performance at high speed.
- Motor Bracket is sold separately (Part No.: E-TBMD42-22).
- Can be order Motor and driver individually or order as set product.
- Step angle is 1.8°
- Driver Output Current(A): 0.1-2.2 A
- Driver Power Voltage(V): DC15-32 V
From: ₹ 1,870.19 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 3,140.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
Linear Guides Standard Block-Low Profile
MISUMI
Linear Guides Standard Block-Low Profile
These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 160 and 520
● Assembly Height (mm.): 24, 28, 33, and 42
● Option: Set (Rail + Block) / Block only
● Material: Carbon Steel
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Tension Springs Medium Light / Medium Load O.D.3-10
MISUMI
- Tension Springs Medium Light / Medium Load from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- The wire material of spring can be selected 2 type SUS304WP-B or SWP-A.
- C-AWU and C-AUU are medium and light load Tension springs.
- C-AWS and C-AUS are medium load Tension springs.
- The outer diameter of spring can be selected from 3.0 mm to 10.0 mm.
- The free length of spring can be selected from 10 mm to 60 mm.
- Tension Springs Heavy Load from MISUMI.
From: ₹ 32.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Oil Free Bushings Copper Alloy Shouldered I.D.E7/O.D.r6
MISUMI
- Oil Free Bushings Copper Alloy Shouldered I.D.E7/O.D.r6, C-MUFZ / C-MUFZU series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- Inner diameter precision class 7 ensures more accurate locating precision.
- Smooth surface makes linear motion smoother.
- Composite products based on high-strength brass and inlaid with solid lubricant.
- It is most suitable for use under conditions of heavy load and low speed operation.
- Excellent wear resistance can be exerted at parts with reciprocating motion, frequent starting and stopping, etc., where oil film is difficult to form.
From: ₹ 190.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Precision Ball Screws Shaft Dia.20 Lead 5/10/20 Accuracy Grade C5
MISUMI
- Precision Ball Screws Shaft Dia.20 Lead 5/10/20 Accuracy Grade C5 from MISUMI.
- Precision Ball Screws have a shaft diameter of 20 mm and are available in three different lead sizes: 5mm, 10mm or 20mm.
- The accuracy grade option for this product is C5.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 200mm to 900mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of S55C while the nut is made of SCM420.
Days to Ship: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Aluminum Frame 8-45 Series Rectangular 45 × 90 mm 4 Side Slots
MISUMI
Aluminum Frame 8-45 Series/slot width 10/45x90mm
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Rectangle.
● Slot width :10 mm.
● Cross-section : 45 mm. x 90 mm.
number of width slot = 1 slot
number of length slot = 2 slots
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5, A6061SS-T6 Equivalent, A6063S-T5 and A6063S-T6 Equivalent
● Surface treatment: Clear/ Black Anodize, Clear Coating
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
KYOUIKU GEAR MFG
Economy type compact bevel gear set. Shaft diameter ø4~. Choose from speed ratios 1: 1 and 1: 2. Both sides are mounting reference surfaces, and drilled hole machining has been applied to the body to facilitate quick mounting.
Drilled holes can also be used as pilot holes. Plastic cover included.
From: ₹ 4,350.98 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
High filtration accuracy for precise and stable pressure regulation.
From: ₹ 1,623.30 |
---|
Days to Ship: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
Speed Controllers Elbow Type【1-20 Pieces Per Package】
MISUMI
Speed Controllers Elbow Type With One-Tough Fittings
Speed controllers are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Elbow Type
● Control Type : Outlet (Yellow Knob) / Inlet (Gray Knob)
● Applicable Tube O.D. (mm.) : 4, 6, 8, 10 and 12
● Thread size : M5, R1/2, R1/4, R1/8 and R3/8
● Material
Body - PBT (Polybutylene Terephthalate)
Thread - Brass/Zinc Alloy
[Application]
Speed controllers are installed on cylinders to adjust flow rate.
From: ₹ 83.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Angle Plates Lightweight, High Rigidity Type
MISUMI
Angle Plates Lightweight, High Rigidity Type
Angle Plates are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Height H (mm.) : 100, 150, 200, 250, 300, 350 and 400
● Dimension A (mm.) : 60, 70, 100 and 150
● Material : Cast aluminum
[Application]
These Angle Plates are used to hold workpieces securely and accurately during milling, drilling, grinding, or assembly processes.
From: ₹ 3,439.75 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 589.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
One-Touch Fittings Straight Male Connector, Hex Flat【1-50 Pieces Per Package】
MISUMI
One-Touch Fitting Straight, Hex, Male Connector
One-Touch Fittings are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Straight Male Thread
● Applicable Tube O.D. (mm.) : 4, 6, 8, 10 and 12
● Thread size : M5, R1/8, R1/4, R3/8 and R1/2
● Operating Temperature Range(°C) : -20 to 80
● Operating Pressure Range (MPa) : 0 to 1.0
● Material
Body - PBT (Polybutylene Terephthalate)
[Application]
It is suitable for automation machine in pneumatic system
From: ₹ 37.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Single Axis Robots E-MGT5, Guide Built in Type, Semi-Sealed Type(General Use)
MISUMI
Days to Ship: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
Rolled Ball Screws Shaft Dia.15 Lead 5/10/16/20 Accuracy Grade C7
MISUMI
- Rolled Ball Screws Shaft Dia.15 Lead 5/10/16/20 Accuracy Grade C7 from MISUMI.
- The Rolled Ball Screws have a shaft diameter of 15 mm and are available in four different lead sizes: 5mm, 10mm, 16mm or 20mm.
- The accuracy grade option for this product is C7.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 150mm to 1200mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of S55C while the nut is made of SCM420.
Days to Ship: 11 Day(s) |
You can add up to 6 items per a category to the compare list.
Post-Assembly T Bolts For Aluminum Frames【1-100 Pieces Per Package】
MISUMI
T-Bolt or Male T-Nut.
It is a fastener for connecting aluminum Frames brackets and steel plates, moreover, this nut can add on after the assembly machine structure
[Features]
• Post-Assembly: Mountable from slots after assembly
• Suitable for: Aluminum Frames 2020 series (slot width 6 mm.) and Aluminum Frames 3030, 4040 series (slot width 8 mm.)
• Can support nut size: M5, M6 and M8
• Thread distance: 10, 16, 20, 25, 30 and 40 mm.
• Material: Carbon Steel Nickel-plated
[Applications]
Suitable for use with bolt and aluminum Frames 2020 series (slot width 6 mm.)
and Aluminum Frames 3030, 4040 series (slot width 8 mm.), for assembling machine components
From: ₹ 20.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Leveling Mounts For Heavy Load With Anti-Slip Rubber
MISUMI
- Economy series Leveling Mounts for Heavy Load With Anti-Slip Rubber
- Type: Adjusting Bolt with Rubber Foot.
- Part number for series including of C-CFJFNV and C-CFJFNVS.
- Body Material: Q235 Carbon Steel and Stainless steel.
- Surface Treatment: Trivalent Chromate solution for Q235 Carbon Steel.
- Bottom Material: Rubber
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.
- This is an economy series; The price is cheaper than the MISUMI standard product.
From: ₹ 335.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: 2 Day(s) |
You can add up to 6 items per a category to the compare list.
Pre-Assembly Standard Nuts For Aluminum Frames 【1-100 Pieces Per Package】
MISUMI
Standard Nuts For Aluminum Frames.
It is a fastener for aluminum Frames. It is a fastener for aluminum Frames. It has varieties of sizes
[Features]
• Pre-Assembly: Insert from the slot ends before assembly
• Suitable for: Aluminum Frames 2020 series (slot width 6 mm.) and 3030 and 4040 series (slot width 8 mm.)
• Can support bolt size : M4, M5, M6 and M8
• Material: Carbon Steel Nickel-plated, anti-rust
[Applications]
Suitable for use with bolt and aluminum Frames 020 series (slot width 6 mm.) and 3030 and 4040 series (slot width 8 mm.)., for assembling machine components
From: ₹ 10.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Nylon Casters Swivel With Stopper
MISUMI
Nylon Casters Swivel With Stopper
These casters are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Swivel
- Mounting Height (mm.) : 105.8, 129.3 and 155.5
- Allowable Load (daN) : 110, 130 and 150
- Wheel Diameter (mm.) : 75, 100 and 125
- Wheel Width (mm.) : 32
- Material:
Wheel - Nylon (white)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: ₹ 751.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Ball Plungers Flanged【10-20 Pieces Per Package】
MISUMI
- Economy series Ball Plungers Flanged
- Part number are series: C-FBPJ and C-FBPJS.
- Main Body Material: Steel S45C and Stainless Steel SUS303.
- Main Body Material surface treatment: Zinc-Plated (Black) for only C-FBPJ type.
- Ball Material: SUS440C.
- Ball Hardness: 52HRC.
- Spring Material: Stainless Steel SUS304.
- Ball Plungers Mounting Method: Flanged.
- Coarse Thread Size (M): 5, 6, 8 and 10.
- Initial Load (Range): 0.01~50 N.
- Package Quantity: 10 and 20 PCS (Please check before order)
- The thickness of the plunger from the plate can be fixed with a flange.
From: ₹ 1,431.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 2,500.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 1,800.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
(Economy series) Ball Guide Post Sets -Movable Stopper・Aluminum Type with Dowel Hole-
MISUMI
Accessories:
Socket head cap screws x 8Pcs
Dowel Pins x 4Pcs
From: ₹ 1,387.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Rolled Ball Screws Shaft Dia.32 Lead 5/10/32 Accuracy Grade C7
MISUMI
- Rolled Ball Screws Shaft Dia.32 Lead 5/10/32 Accuracy Grade C7 from MISUMI.
- The Rolled Ball Screws have a shaft diameter of 32 mm and are available in three different lead sizes: 5mm, 10mm, or 32mm.
- The accuracy grade option for this product is C7.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 300mm to 2000mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of S55C while the nut is made of SCM420.
Days to Ship: 11 Day(s) |
You can add up to 6 items per a category to the compare list.
Compact Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole
MISUMI
Compact Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole
These Linear Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Features]
● Support Shaft Diameter Minimum/Maximum (mm.): 5 and 50
● Overall Length Minimum/Maximum (mm.): 15 and 192
● Shape : Double-sided Cutting Flange
● Ball Recirculating Type : Single or Double
● Material:
- Housing - SUJ2 Equivalent
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
From: ₹ 311.00 |
---|
Days to Ship: Same day or more |
Loading...
Loading...
Loading...
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy