(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
You can add up to 6 items per a category to the compare list.
Option for Econoseal, Series J, Connectors
TE Connectivity
[Features]
·Option for Econoseal, Series J, Connectors
<170293-1>
·TE Connectivity economy interconnection pin and socket contacts
·Pin and socket contacts used in EI (Economy Interconnect) housings
·These EI pin and socket contacts are made of tin-plated brass and are compatible with a variety of wire sizes
·Product number: 719-4938, 719-4931, 683-1291, 719-4950, 719-4941 are used in low profile EI housings, and others are used in standard profile EI housings
<172199-1/172192-1/172202-1>
·For crimp terminals, refer to the representative product number: 712-2006
·TE Connectivity, Econoseal, J series, connector housing
·The Econoseal J series has waterproof receptacles and plug type wire-to-wire automotive connector housings
·The wire seal of this connector housing can be applied at the same time as the crimping of the contacts, and the hollow plug can be used to fill unused cavities
·The Econoseal J series waterproof receptacles and plug type wire-to-wire automotive connector housings are designed to prevent contact damage and cannot be used if mated incorrectly
·Non-preloaded
·Serviceable (174878-7 only)
From: ₹ 49.58 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This product will be shipped on the 4th day, excluding Saturdays and holidays.
This is a pulse train control controller (for stepping motors) for the RS, RSD, and RSDG1/2/3 series.
・This product is The robot body (when model [P1] is selected) is included when ordering
*A separate I/O cable [EXRS-CB2] is required for communication with the host control device
- This model is a repair item. Please select when considering the application.
*If you purchase only the controller, you will need to set the robot model information.
Support software (RS-Manager) and communication cable are required for setting. Please note that
MISUMI RS is a product that belongs to the category of industrial robots among single-axis actuators with motors (electric actuators). It is possible to replace other companies' electric cylinders and ROBO cylinders.
From: ₹ 14,123.00 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Positioner controller for RSH1/2/3/4/5/RSF4/RSB1/2 series Included when ordering
*A separate I/O cable [EXRS-CB1] is required for communication with the host control device
-Please select this model when considering repair use, etc.
br> *If you purchase only the controller, you will need to set the robot model information.
Please note that support software (RS-Manager) and communication cable are required for setting.
* Even when CC-Link or DeviceNet is selected, support software is required to change various settings (transmission speed, etc.)
MISUMI RS is in the category of industrial robots among single-axis actuators with motors (electric actuators). The product belongs to
From: ₹ 49,187.00 |
---|
Days to Ship: 20 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 1,807.00 |
---|
Days to Ship: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
From: ₹ 1,575.00 |
---|
Days to Ship: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
From: ₹ 1,140.00 |
---|
Days to Ship: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
From: ₹ 1,140.00 |
---|
Days to Ship: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
The EZS Series is a compact, high stiffness, simple dust-proof electric slider.
Equipped with AlphaStep AZ Series and AR Series in the motor part. High response, low vibration, and movement without hunting, which are unique to stepper motors, are realized with an electric slider.
[Features]
・ High stiffness and low profile guide
・ Space saving by the folded motor
・ Simple dust-proof structure prevents foreign object from entering and suppresses dust generation
・ Cleanroom compatible
From: ₹ 51,857.18 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Linear Motor Actuator 8 Series Standard Type
MISUMI
- Economy Series Linear Motor Actuator
From: ₹ 87,927.00 |
---|
Days to Ship: 1 Day(s) |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
An electric cylinder equipped with the highly efficient and energy saving AlphaStep AZ Series / AR Series in the motor section.
In addition to the straight type actuator, we have prepared a reversed motor type that shortens the overall length and contributes to space saving.
[Features]
・ Compact, high thrust, compatible with a wide range of applications
・ Performance independent of operating conditions
・ Easy to replace the belt (Reversed motor type)
From: ₹ 35,136.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
An electric cylinder equipped with the highly efficient and energy saving AlphaStep AZ Series / AR Series in the motor section.
In addition to the straight type actuator, the manufacturer has prepared a folded type that shortens the overall length and contributes to space saving.
[Features]
・ Performance independent of operating conditions
・ Compact, high strength, compatible with a wide range of applications
・ Easy to replace the belt (Folded type)
From: ₹ 46,024.69 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TE Connectivity
An extremely popular TE product.
This product is an AMP connector (option/other).
From: ₹ 215.71 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Electrode Wire Copper : Zinc = 60:40 Type【1-4 Pieces Per Package】
MISUMI
[C-Value]
A solid support for cost reduction. Economy-Type Electrode Wire
[Features]
- Manufactured at a cutting-edge factory that also produces recommended wire for major wire cutting machines
- Uses 100% raw material, and more stable discharge is possible compared to recycled wires
- An economy type with outstanding cost performance that is certified to be equal in both speed and accuracy to genuine products.
- By using strict quality control on all tests including tensile strength, elongation rate, material analysis, etc., use with peace of mind is enabled.
[Applications]
- An electrode wire for wire-cut electric discharge machines
From: ₹ 17,518.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 2,201.21 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: 2 Day(s) |
You can add up to 6 items per a category to the compare list.
Days to Ship: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
- Solenoid Valves 5Ports from MISUMI.
- Operating Pressure: Works best between 0.15 and 0.8 MPa.
- Maximum Pressure Resistance: Can handle pressures up to 1.2 MPa without damage.
- Operating Temperature: Functions well in temperatures from -5 to 60 degrees Celsius.
- Insulation and Protection Rating: Provides good electrical safety with Class F insulation and is protected against dust and water with an IP65 rating.
- Wiring Type: Can be wired either with outlets or terminals for easy installation.
- Maximum Operating Frequency: Can handle up to 5 operations per second for quick and responsive performance.
From: ₹ 1,943.34 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Stepper Motors 57 Series With Gearbox
MISUMI
- Stepping Motors 57 Series with Gearbox from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- AC/DC universal, allowing for connection with straight or reversed polarity.
- All series of the products adopt helical gears to increase the service life and reduce the noise.
- The reduction ratio categories are complete: 3, 7.5, 10 and 15, which cover most working conditions.
- Step angle is 1.8°
- Driver Output Current(A): 1.0-4.3 A
- Driver Power Voltage(v): VDC24-80 or VAC20-60
From: ₹ 7,337.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
- Solenoid Valves 3Ports from MISUMI.
- Operating Pressure: Works best between 0.15 and 0.8 MPa.
- Maximum Pressure Resistance: Can handle pressures up to 1.2 MPa without damage.
- Operating Temperature: Functions well in temperatures from -5 to 60 degrees Celsius.
- Insulation and Protection Rating: Provides good electrical safety with Class F insulation and is protected against dust and water with an IP65 rating.
- Wiring Type: Can be wired either with outlets or terminals for easy installation.
- Maximum Operating Frequency: Can handle up to 5 operations per second for quick and responsive performance.
From: ₹ 2,188.34 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Economy series products, please order more than 4 pcs.
From: ₹ 337.00 |
---|
Days to Ship: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
- Stepping Motors 86 Series from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- AC/DC universal, allowing for connection with straight or reversed polarity.
- High torque at low speed and excellent torque performance at high speed.
- Can be order Motor and driver individually or order as set product.
- Step angle is 1.8°
- Driver Output Current(A): 2.0-6 A
- Driver Power Voltage(V): VDC24-110 or VAC20-80
From: ₹ 6,417.00 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
- Stepping Motors 42 Series from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- High torque at low speed and excellent torque performance at high speed.
- Motor Bracket is sold separately (Part No.: E-TBMD42-22).
- Can be order Motor and driver individually or order as set product.
- Step angle is 1.8°
- Driver Output Current(A): 0.1-2.2 A
- Driver Power Voltage(V): DC15-32 V
From: ₹ 1,870.19 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
- Stepping Motors 57 Series from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- AC/DC universal, allowing for connection with straight or reversed polarity.
- High torque at low speed and excellent torque performance at high speed.
- Motor Bracket is sold separately (Part No.: E-TBMD42-22).
- Can be order Motor and driver individually or order as set product.
- Step angle is 1.8°
- Driver Output Current(A): 1.0-4.3 A
- Driver Power Voltage(V): VDC24-80 or VAC20-60
From: ₹ 2,795.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 338.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 168.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 129.00 |
---|
Days to Ship: Same day |