(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used for free-cutting type aluminum alloy, high-plasticity resin, etc.
· The expanded slots act as cutting edges and are long in length, providing good engagement with the corresponding material.
· If you set a small pilot hole diameter and insert into a hard material, the slots on the tip will contract (taper), potentially leading to defective machining.
[Materials]
SUM22L free-cutting steel (equivalent), hexavalent chromate
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Type | Notch | Thread Dia. (After inserted), Unified (inch) | Sales Unit | Thread diameter (inserted) Whitworth |
---|---|---|---|---|---|---|---|---|---|
₹ 196.80 | 1 Piece(s) | 5 Day(s) or more | Whitworth (Coarse) Screw | No | - | Low Quantity (can be purchased from one) | 1/4" | ||
₹ 223.20 | 1 Piece(s) | 5 Day(s) or more | Whitworth (Coarse) Screw | No | - | Low Quantity (can be purchased from one) | 5/16" | ||
₹ 1,188.00 | 1 Piece(s) | 14 Day(s) or more | Whitworth (Coarse) Screw | No | - | Low Quantity (can be purchased from one) | 7/16" | ||
₹ 2,056.53 | 1 Piece(s) | 5 Day(s) or more | Whitworth (Coarse) Screw | No | - | Low Quantity (can be purchased from one) | 1/2" | ||
₹ 92.89 | 1 Piece(s) | 5 Day(s) or more | Unify (coarse) Thread | No | No. 8 | Low Quantity (can be purchased from one) | - | ||
₹ 102.26 | 1 Piece(s) | 5 Day(s) or more | Unify (coarse) Thread | No | No. 10 | Low Quantity (can be purchased from one) | - | ||
₹ 124.35 | 1 Piece(s) | 5 Day(s) or more | Unify (coarse) Thread | No | 1/4 | Low Quantity (can be purchased from one) | - | ||
₹ 155.82 | 1 Piece(s) | 5 Day(s) or more | Unify (coarse) Thread | No | 5/16 | Low Quantity (can be purchased from one) | - | ||
₹ 240.00 | 1 Piece(s) | 5 Day(s) or more | Unify (coarse) Thread | No | 3/8 | Low Quantity (can be purchased from one) | - | ||
₹ 337.92 | 1 Piece(s) | 5 Day(s) or more | Unify (coarse) Thread | No | 1/2 | Low Quantity (can be purchased from one) | - | ||
₹ 438.35 | 1 Piece(s) | 5 Day(s) or more | Unify (coarse) Thread | No | 5/8 | Low Quantity (can be purchased from one) | - | ||
₹ 102.26 | 1 Piece(s) | 5 Day(s) or more | Unify (Fine) Thread | - | No. 10 | - | - | ||
₹ 205.60 | 1 Piece(s) | 5 Day(s) or more | Unify (Fine) Thread | - | 1/4" | - | - | ||
₹ 155.82 | 1 Piece(s) | 5 Day(s) or more | Unify (Fine) Thread | - | 5/16" | - | - | ||
₹ 246.84 | 1 Piece(s) | 5 Day(s) or more | Unify (Fine) Thread | - | 3/8" | - | - | ||
₹ 274.99 | 1 Piece(s) | 5 Day(s) or more | Unify (Fine) Thread | - | 7/16" | - | - | ||
₹ 337.92 | 1 Piece(s) | 5 Day(s) or more | Unify (Fine) Thread | - | 1/2" | - | - | ||
₹ 892.80 | 1 Piece(s) | 5 Day(s) or more | Unify (Fine) Thread | - | 5/8" | - | - |
Loading...
Type | Self-Tapping | Material | Steel | Shape | Slotted Type |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy