(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Trim For Basic Plate Thickness Of 1.6 mm

Trim For Basic Plate Thickness Of 1.6 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,625₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
Enables easy, adhesive-free mounting and protects edges.
TPE is an environmentally friendly material that offers excellent recyclability.

 
Part Number
100-16-W-5T-L2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,624.85

1 Piece(s) 9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material TPE (thermoplastic elastomer) / aluminum (A5052) Basic Plate Thickness(Correspondence Plate Thickness) 1.6 Length (Winding)(m) 2
Width(mm) 7.6

Please check the type/dimensions/specifications of the part 100-16-W-5T-L2 in the Trim For Basic Plate Thickness Of 1.6 mm series.