(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Slide Rail Ball Bearing Type (Width 37 mm/46 mm)

Slide Rail Ball Bearing Type (Width 37 mm/46 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,260₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

- Slide Rail Ball Bearing Type (Width 37 mm/46 mm) from HILOGIK.
- Metal fittings are indispensable for smooth opening and closing of drawers.
- The overall length of the slide rail can be selected up to 500 mm.
- The width of the rail can be selected into 2 sizes, 37mm and 46mm.
- The models of Slide Rail Ball Bearing can be selected 12 types, 72965, 72966, 72967, 72968, 72969, 72970, 72977, 72978, 72979, 72980, 72981, or 72982.

Part Number
72965
72966
72967
72968
72969
72970
72977
72978
72979
72980
72981
72982
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRail Length L
(mm)
Width
(mm)
JAN Code

₹ 1,260.07

1 Piece(s) 7 Day(s) or more 250374960983729656

₹ 1,343.11

1 Piece(s) 7 Day(s) or more 300374960983729663

₹ 1,439.55

1 Piece(s) 7 Day(s) or more 350374960983729670

₹ 1,522.58

1 Piece(s) 7 Day(s) or more 400374960983729687

₹ 1,604.29

1 Piece(s) 7 Day(s) or more 450374960983729694

₹ 1,702.07

1 Piece(s) 7 Day(s) or more 500374960983729700

₹ 1,466.33

1 Piece(s) 7 Day(s) or more 250464960983729779

₹ 1,549.38

1 Piece(s) 7 Day(s) or more 300464960983729786

₹ 1,715.45

1 Piece(s) 7 Day(s) or more 350464960983729793

₹ 1,798.51

1 Piece(s) 7 Day(s) or more 400464960983729809

₹ 1,880.20

1 Piece(s) 7 Day(s) or more 450464960983729816

₹ 1,963.25

1 Piece(s) 7 Day(s) or more 500464960983729823

Loading...

  1. 1

Basic Information

Type Slide Shape