(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Steel Spacer (Hollow / Winding Pipe) /CF-ZE

Steel Spacer (Hollow / Winding Pipe) /CF-ZE
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Supported Screw Nominal (M)] 2/2.6/3/4/5/6
[Material] Steel Plate (SPCC)
[Processing] Trivalent Chromium Chromate Processing

 
Part Number
CF-2003ZE
CF-2006ZE
CF-301.6ZE
CF-302.5ZE
CF-303ZE
CF-303.5ZE
CF-312ZE
CF-402ZE
CF-403ZE
CF-403.5ZE
CF-406.5ZE
CF-415ZE
CF-420ZE
CF-425ZE
CF-503ZE
CF-505ZE
CF-507ZE
CF-516ZE
CF-525ZE
CF-530ZE
CF-603ZE
CF-605ZE
CF-607ZE
CF-610ZE
CF-610.5ZE
CF-620ZE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(mm)
I.D.
(mm)
Thickness/Length
(mm)
I.D. Tolerance O.D. Tolerance

₹ 296.00

20 Piece(s) Available 5 Day(s) or more 10323±0.1+0.2 to -0.1

₹ 296.00

20 Piece(s) Available 6 Day(s) or more 10326±0.1+0.2 to -0.1

₹ 295.00

20 Piece(s) Available 5 Day(s) or more 10431.6±0.1+0.2 to -0.1

₹ 295.00

20 Piece(s) Available 6 Day(s) or more 10432.5±0.1+0.2 to -0.1

₹ 295.00

20 Piece(s) Available 6 Day(s) or more 10433±0.1+0.2 to -0.1

₹ 295.00

20 Piece(s) Available 6 Day(s) or more 10433.5±0.1+0.2 to -0.1

₹ 296.00

20 Piece(s) Available 6 Day(s) or more 104312±0.1+0.2 to -0.1

₹ 12.00

50 Piece(s) 6 Day(s) or more 105.34.12±0.15+0.2 to -0.1

₹ 296.00

1 Piece(s) Available 5 Day(s) or more 105.34.13±0.15+0.2 to -0.1

₹ 12.00

50 Piece(s) 6 Day(s) or more 105.34.13.5±0.15+0.2 to -0.1

₹ 295.00

1 Piece(s) Available 5 Day(s) or more 105.34.16.5±0.15+0.2 to -0.1

₹ 12.00

50 Piece(s) 6 Day(s) or more 105.34.115±0.15+0.2 to -0.1

₹ 295.00

1 Piece(s) Available 6 Day(s) or more 105.34.120±0.15+0.2 to -0.1

₹ 296.00

20 Piece(s) Available 6 Day(s) or more 105.34.125±0.15+0.2 to -0.1

₹ 297.00

20 Piece(s) Available 6 Day(s) or more 106.35.13±0.15+0.2 to -0.1

₹ 296.00

20 Piece(s) Available 6 Day(s) or more 106.35.15±0.15+0.2 to -0.1

₹ 296.00

50 Piece(s) 6 Day(s) or more 106.35.17±0.15+0.2 to -0.1

₹ 295.00

20 Piece(s) Available 6 Day(s) or more 106.35.116±0.15+0.2 to -0.1

₹ 295.00

20 Piece(s) Available 6 Day(s) or more 106.35.125±0.15+0.2 to -0.1

₹ 12.00

50 Piece(s) 6 Day(s) or more 106.35.130±0.15+0.2 to -0.1

₹ 295.00

20 Piece(s) Available 6 Day(s) or more 107.86.23±0.15+0.3 to -0.1

₹ 12.00

50 Piece(s) 6 Day(s) or more 107.86.25±0.15+0.3 to -0.1

₹ 296.00

20 Piece(s) Available 5 Day(s) or more 107.86.27±0.15+0.3 to -0.1

₹ 295.00

20 Piece(s) Available 6 Day(s) or more 107.86.210±0.15+0.3 to -0.1

₹ 12.00

50 Piece(s) 6 Day(s) or more 107.86.210.5±0.15+0.3 to -0.1

₹ 295.00

20 Piece(s) Available 6 Day(s) or more 107.86.220±0.15+0.3 to -0.1

Loading...

  1. 1

Basic Information

I.D. Shape Straight Shape Straight Material Iron
Surface Treatment Trivalent Chromate (White) Thickness / Length Tolerance Not Specified Sale Type Pack-sold
Material Details Steel plate (SPCC) Details of Surface Treatment Trivalent Chromium Chromate Treatment