(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Mini ball valve EA425TA

Mini ball valve EA425TA
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,510₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Mini Ball Valve Union Straight EA425TA-6
- Material-Body: resin PBT (Polybutylene terephthalate).
- Metal Section: Brass (Electroless nickel plating Surface Treatment)
- Seal Rubber: NBR (Nitrile Rubber).
- Operating pressure range: 0 to 0.7MPa
- Operation temperature range: 0 to 60℃ (no freezing)
- Working Pressure: 0 to 0.7MPa.
- Applicable: fluid-Air.
- How to open / close the valve: To open the valve, turn the lever 90 degrees in the counterclockwise direction. To close, turn the lever in the clockwise direction until it stops.

Part Number
EA425TA-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,510.40

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape One-Touch Fitting Type JAN Code 4518340067592

Please check the type/dimensions/specifications of the part EA425TA-6 in the Mini ball valve EA425TA series.