(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Wedge Ream 120

Wedge Ream 120
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      384₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Shelf fixing products, dedicated for 40 series frames.
· Supports 4.5 to 5.5 mm plate thickness.

 
Part Number
R05N-L120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 384.00

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Middle Bracket Middle Bracket Shape Block type Material Aluminum
Length(m) 1.19 Thread Diameter(M) M3 Material A6063S-T5
Matching Plate Thickness(mm) 4.5–5.5 Accessory M3X8 Push Screw SUS

Please check the type/dimensions/specifications of the part R05N-L120 in the Wedge Ream 120 series.