(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Panel Stay 30/Long

Panel Stay 30/Long
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Panel Stay 30 length specified type.

[Cautions]
· No holes drilled.
· The cut surface is not anodized.
· Wedge rim is not included.

 
Part Number
PS30-3000
PS30-[10-2999.9/0.1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength (Cut Product)
(mm)
Length (Standard Length Product)
(mm)

-

1 Piece(s) 9 Day(s) or more 10-3000

-

1 Piece(s) 9 Day(s) or more 1010 ~ 2999.9-

Loading...

  1. 1

Basic Information

Type Middle Bracket Middle Bracket Shape L Shaped Material Aluminum
Material A6063S-T5 Surface Treatment Clear Anodize Width(mm) 6
Height(mm) 23.8