(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Wedge Rim Set (spacer rim 2 mm)

Wedge Rim Set (spacer rim 2 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Shelf fixing products, dedicated for 40 series frames.
· Supports 2.5 to 3.5 mm plate thickness.

[Note]
· A set of wedge rim (R05W) and spacer rim (R02S). Better value than purchasing multiples of the same length separately.

 
Part Number
RS2S-3000
RS2S-[10-2999.9/0.1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength (Cut Product)
(mm)
Length (Standard Length Product)
(mm)

-

1 Piece(s) 9 Day(s) or more 10-3000

-

1 Piece(s) 9 Day(s) or more 1010 ~ 2999.9-

Loading...

  1. 1

Basic Information

Type Middle Bracket Middle Bracket Shape Block type Material Aluminum
Width(mm) 12 Height(mm) 9.3 Accessory M3x8 push screws