(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spacer Rim 3 mm

Spacer Rim 3 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

12 mm width 3 mm thickness aluminum flat bar.

[Applications]
· For fixing panels (t1.5-2.5 mm).

 
Part Number
R03S-3000
R03S-[10-2999.9/0.1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength (Cut Product)
(mm)
Length (Standard Length Product)
(mm)

-

1 Piece(s) 8 Day(s) or more 10-3000

-

1 Piece(s) 8 Day(s) or more 1010 ~ 2999.9-

Loading...

  1. 1

Basic Information

Type Middle Bracket Middle Bracket Shape Block type Material Aluminum
Material A6063S-T5 Surface Treatment Clear Anodize Width(mm) 12
Height(mm) 3