(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hold-Down Pneumatic Clamp, No. 101

Hold-Down Pneumatic Clamp, No. 101

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      24,292₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for inspection, welding, assembly, and machining jigs.

 
Part Number
NO.101
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 24,291.60

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Hold Down, Horizontal Handle Holding Capacity(kN) 3.6 Clamp Material Steel
Tightening Force(N) 3600 Material Steel Arm Height(mm) 98
Arm Length(mm) 112 Mount Type Flange Base Bolt Size (M) M12
Tip screw position adjustment Adjustable Stroke(mm) 91

Please check the type/dimensions/specifications of the part NO.101 in the Hold-Down Pneumatic Clamp, No. 101 series.