(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Patch Locks Type with Key Steel【2-4 Pieces Per Package】

Patch Locks Type with Key Steel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,572₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Turn key to right to lock. Turn left to unlock.

Part Number
L12
L25
L35
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMain Unit Mounting Hole Diameter
(mm)
Receiving Hole Diameter
(mm)
Main Body Length
(mm)
Main Body Width
(mm)
Receiver Length
(mm)
Qty. / Pack
(piece)
JAN code Ordering Code Mass
(g)

₹ 1,571.51

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 3.83.845.54525.524989999087048232-9158140

₹ 2,405.95

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more 3.23.24528-44989999086942232-8402150

₹ 2,865.36

1 Pack(s)

4 Pieces Per Package

6 Day(s) or more 3.83.437.3342244989999087017232-9107200

Loading...

  1. 1

Basic Information

Material Cold rolled steel plate (SPCC) Surface Finish Chrome Plating Accessory With a Key