(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hex Socket Special Material Head Cap Bolt

Hex Socket Special Material Head Cap Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      90₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structural element of factory automation equipment. [Material Details]SCM435 with surface treatment options: Trivalent Chromate

 
Part Number
ECCS-04-16
ECCS-06-19
ECCS-08-28
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia.
(mm)
Thread Length
(mm)

₹ 90.00

1 Piece(s) 5 Day(s) or more 10416

₹ 116.01

1 Piece(s) 5 Day(s) or more 10619

₹ 234.00

1 Piece(s) 5 Day(s) or more 10828

Loading...

  1. 1

Basic Information

Type Hexagon socket head bolt Material Iron Surface Treatment Trivalent Chromate
Qty. 1 pc. Strength Class 10.9 Details of Material SCM435