(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Aluminum Extrusion Hinge AHS

Aluminum Extrusion Hinge AHS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,631₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structural element of factory automation equipment. Main body material: A6N01S-T5. Surface treatment: anodizing * Tightening bolt and square nut are stainless steel. For both left and right opening

 
Part Number
AHS-6055-6
AHS-6055-6-BNH
AHS-6055-6-BNHS
AHS-6055-6-CNH
AHS-6055-6-CNHS
AHS-6075-8
AHS-6075-8-BNH
AHS-6075-8-BNHS
AHS-6075-8-CNH
AHS-6075-8-CNHS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications Length
(mm)
Compatible Extrusion Selection Package deal Tightening Bolt

₹ 1,631.13

1 Piece(s) 5 Day(s) or more 10-55M6 ShapeSingle Unit (No Square Nut and Nut Holder and Fastening Bolts)-

₹ 1,908.60

1 Piece(s) 5 Day(s) or more 10Fastening Bolt/Square Nut Material: Steel55M6 ShapeSet( with square nuts and nut holder and Fastening bolts)APB-06-15 (four)

₹ 2,077.95

1 Piece(s) 5 Day(s) or more 10Fastening Bolt/Square Nut Material: Stainless Steel55M6 ShapeSet( with square nuts and nut holder and Fastening bolts)APBS-06-15 (4 Locations)

₹ 1,993.75

1 Piece(s) 5 Day(s) or more 10Fastening Bolt/Square Nut Material: Steel55M6 ShapeSet( with square nuts and nut holder and Fastening bolts)CSW-06-15 (four)

₹ 2,106.25

1 Piece(s) 5 Day(s) or more 10Fastening Bolt/Square Nut Material: Stainless Steel55M6 ShapeSet( with square nuts and nut holder and Fastening bolts)CSWS-06-15 (4 Locations)

₹ 1,869.82

1 Piece(s) 5 Day(s) or more 10-75M8 ShapeSingle Unit (No Square Nut and Nut Holder and Fastening Bolts)-

₹ 2,241.42

1 Piece(s) 5 Day(s) or more 10Fastening Bolt/Square Nut Material: Steel75M8 ShapeSet( with square nuts and nut holder and Fastening bolts)APB-08-20 (four)

₹ 2,477.35

1 Piece(s) 5 Day(s) or more 10Fastening Bolt/Square Nut Material: Stainless Steel75M8 ShapeSet( with square nuts and nut holder and Fastening bolts)APBS-08-20 (4 Locations)

₹ 2,394.87

1 Piece(s) 5 Day(s) or more 10Fastening Bolt/Square Nut Material: Steel75M8 ShapeSet( with square nuts and nut holder and Fastening bolts)CSW-08-20 (four)

₹ 2,597.85

1 Piece(s) 5 Day(s) or more 10Fastening Bolt/Square Nut Material: Stainless Steel75M8 ShapeSet( with square nuts and nut holder and Fastening bolts)CSWS-08-20 (4 Locations)

Loading...

  1. 1

Basic Information

Type Flat Hinges Body Material A6N01S-T5 Surface Treatment Anodized
Main Body Color Silver Allowable Load(N) 150 (When 2 is Used) Opening Direction Same for left-opening and right-opening
Width(mm) 60